(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Character Engraving: Year
Material: SKD61
Mounting Method: Flange
Product Type: Date marked pins
For complete product overview and details on Date Marked Pins for Die Cast see the sections below:
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
DDPA8-25 |
DDPA10-25 |
DDPA12-25 |
DDPAH8-25 |
DDPAH10-25 |
DDPAH12-25 |
DDPB8-25-[30-100/0.1] |
DDPB10-25-[30-100/0.1] |
DDPB12-25-[30-100/0.1] |
DDPBH8-25-[30-100/0.1] |
DDPBH10-25-[30-100/0.1] |
DDPBH12-25-[30-100/0.1] |
Part Number |
---|
Loading...
M×Pitch | ℓ | d | Product Number | Year | |
Type | D | ||||
M4×0.7 | 6 | 4 | DDPA DDPAH | 8 | 22 For 2022 23 For 2023(Availabel from Sep.2022) 24 For 2024(Availabel from Sep.2023) |
M5×0.8 | 7.5 | 6 | 10 | ||
M6×1.0 | 9 | 8 | 12 |
Applicable Screw Plugs | H | d | Part Number | Year | L 0.1mm increments | |
Type | D | |||||
MSW18 | 13 | 4 | DDPB DDPBH | 8 | 22 For 2022 23 For 2023(Availabel from Sep.2022) 24 For 2024(Availabel from Sep.2023) | 30.0~100.0 |
MSW20 | 15 | 6 | 10 | |||
MSW22 | 17 | 8 | 12 |
Product type | Date marked pins | How to mount | Flange | Characters for engraving | Year |
---|---|---|---|---|---|
Designation year | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy