(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R-Chamfered Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type- (Part Numbers)

R-Chamfered Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • R-Chamfered Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-
  • R-Chamfered Rectangular Ejector Pins For Large Mold -Die Steel SKD61+Nitrided/Free Designation Type-

•Material : SKD61
•P/W dimension tolerance (Reference tolerance) : 0/-0.02
•Surface treatment : Nitrided
•Head thickness : 6mm(JIS), 8mm(JIS)
For complete product overview and details on R-Chamfered Rectangular Ejector Pin For Large Mold - SKD61 Die Steel, Nitrided, Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERNXFR4-[200-350/0.01]-P[2-3.7/0.01]-W[1-3.34/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[40-349/1]
ERNXFR5-[200-350/0.01]-P[2.5-4.7/0.01]-W[1-4.21/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[40-349/1]
ERNXFR6-[200-450/0.01]-P[3-5.5/0.01]-W[2-5.08/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[45-499/1]
ERNXFR7-[200-450/0.01]-P[3.3-6.6/0.01]-W[2-6.05/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[45-499/1]
ERNXFR8-[200-450/0.01]-P[3.3-7.6/0.01]-W[2-7.17/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[45-499/1]
ERNXFR10-[200-450/0.01]-P[5-9.8/0.01]-W[2-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXFR12-[200-450/0.01]-P[6-11.8/0.01]-W[2-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXFR13-[200-450/0.01]-P[6-12.8/0.01]-W[2-12.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXFR15-[200-450/0.01]-P[8-14.8/0.01]-W[2-14.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXFR16-[200-450/0.01]-P[8-15.8/0.01]-W[2-15.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXFR20-[200-450/0.01]-P[10-19.7/0.01]-W[2-19.7/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[55-440/1]
ERNXWR4-[200-350/0.01]-P[2-3.7/0.01]-W[1-3.34/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[40-349/1]
ERNXWR5-[200-350/0.01]-P[2.5-4.7/0.01]-W[1-4.21/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[40-349/1]
ERNXWR6-[200-450/0.01]-P[3-5.5/0.01]-W[2-5.08/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[45-499/1]
ERNXWR7-[200-450/0.01]-P[3.3-6.6/0.01]-W[2-6.05/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[45-499/1]
ERNXWR8-[200-450/0.01]-P[3.3-7.6/0.01]-W[2-7.17/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[45-499/1]
ERNXWR10-[200-450/0.01]-P[5-9.8/0.01]-W[1-9.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXWR12-[200-450/0.01]-P[6-11.8/0.01]-W[1-11.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXWR13-[200-450/0.01]-P[6-12.8/0.01]-W[1-12.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXWR15-[200-450/0.01]-P[8-14.8/0.01]-W[1.5-14.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXWR16-[200-450/0.01]-P[8-15.8/0.01]-W[1.5-15.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[50-440/1]
ERNXWR20-[200-450/0.01]-P[10-19.8/0.01]-W[2-19.8/0.01]-R[0.1,​0.15,​0.2,​0.3,​0.5,​0.7]-N[55-440/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
R-Chamfered rectangular position L (L dimension)
(mm)
N
(mm)
R (Corner R of the tip corner)
(mm)
1 Piece(s)

15 Days or more

106mm(JIS)2 ~ 3.71 ~ 3.344FR200 ~ 35040 ~ 3490.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)2.5 ~ 4.71 ~ 4.215FR200 ~ 35040 ~ 3490.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)3 ~ 5.52 ~ 5.086FR200 ~ 45045 ~ 4990.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)3.3 ~ 6.62 ~ 6.057FR200 ~ 45045 ~ 4990.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)3.3 ~ 7.62 ~ 7.178FR200 ~ 45045 ~ 4990.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)5 ~ 9.82 ~ 9.810FR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)6 ~ 11.82 ~ 11.812FR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)6 ~ 12.82 ~ 12.813FR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)8 ~ 14.82 ~ 14.815FR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)8 ~ 15.82 ~ 15.816FR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)10 ~ 19.72 ~ 19.720FR200 ~ 45055 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)2 ~ 3.71 ~ 3.344WR200 ~ 35040 ~ 3490.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)2.5 ~ 4.71 ~ 4.215WR200 ~ 35040 ~ 3490.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)3 ~ 5.52 ~ 5.086WR200 ~ 45045 ~ 4990.1 ~ 0.7
1 Piece(s)

15 Days or more

106mm(JIS)3.3 ~ 6.62 ~ 6.057WR200 ~ 45045 ~ 4990.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)3.3 ~ 7.62 ~ 7.178WR200 ~ 45045 ~ 4990.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)5 ~ 9.81 ~ 9.810WR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)6 ~ 11.81 ~ 11.812WR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)6 ~ 12.81 ~ 12.813WR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)8 ~ 14.81.5 ~ 14.815WR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)8 ~ 15.81.5 ~ 15.816WR200 ~ 45050 ~ 4400.1 ~ 0.7
1 Piece(s)

15 Days or more

108mm(JIS)10 ~ 19.82 ~ 19.820WR200 ~ 45055 ~ 4400.1 ~ 0.7

Loading...

  1. 1
 

Basic Information

Material SKD61 P/W dimension tolerance (Reference tolerance) 0/-0.02 Surface treatment Nitrided
Rectangular treatment R-Chamfered rectangular Tip shape No Character engraving type No
Number of engraving characters No C-Chamfered position No With/without gas release shape No
Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.