(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheathed Thermocouples -Screw Type-

Sheathed Thermocouples -Screw Type-

Click this image to zoom it.

  • Volume Discount

•Thermocouples Type: K type
For complete product overview and details on Threaded, Sheathed Thermocouples see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TMK1.6-50
TMK1.6-100
TMK1.6-150
TMK1.6-200
TMK1.6-250
TMK1.6-300
TMK2.3-50
TMK2.3-100
TMK2.3-150
TMK2.3-200
TMK2.3-250
TMK2.3-300
TMK3.2-50
TMK3.2-100
TMK3.2-150
TMK3.2-200
TMK3.2-250
TMK3.2-300
TMK4.8-50
TMK4.8-100
TMK4.8-150
TMK4.8-200
TMK4.8-250
TMK4.8-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. temperature
(℃)
D (Sheath diameter)
(mm)
L (Sheath length)
(mm)
1 Piece(s)Available

8 Days or more

6501.650
1 Piece(s)Available

8 Days or more

6501.6100
1 Piece(s)Available

8 Days or more

6501.6150
1 Piece(s)Available

8 Days or more

6501.6200
1 Piece(s)Available

8 Days or more

6501.6250
1 Piece(s)Available

8 Days or more

6501.6300
1 Piece(s)Available

8 Days or more

7002.350
1 Piece(s)Available

8 Days or more

7002.3100
1 Piece(s)Available

8 Days or more

7002.3150
1 Piece(s)Available

8 Days or more

7002.3200
1 Piece(s)Available

8 Days or more

7002.3250
1 Piece(s)Available

8 Days or more

7002.3300
1 Piece(s)Available

8 Days or more

7503.250
1 Piece(s)Available

8 Days or more

7503.2100
1 Piece(s)Available

8 Days or more

7503.2150
1 Piece(s)Available

8 Days or more

7503.2200
1 Piece(s)Available

8 Days or more

7503.2250
1 Piece(s)Available

8 Days or more

7503.2300
1 Piece(s)Available

8 Days or more

8004.850
1 Piece(s)Available

8 Days or more

8004.8100
1 Piece(s)Available

8 Days or more

8004.8150
1 Piece(s)Available

8 Days or more

8004.8200
1 Piece(s)Available

8 Days or more

8004.8250
1 Piece(s)Available

8 Days or more

8004.8300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. temperature
(℃)
D (Sheath diameter)
(mm)
L (Sheath length)
(mm)

Loading...

  1. 1

Basic Information

Thermocouples type K type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.