(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Distance Spacers

Distance Spacers

Click this image to zoom it.

  • Distance Spacers
  • Distance Spacers
  • Distance Spacers
  • Volume Discount

For complete product overview and details on Distance Spacers with Wrench Flat see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSN20-50
DSN20-100
DSN20-LC[55-95/5]
DSN25-50
DSN25-100
DSN25-LC[55-95/5]
DSN32-50
DSN32-100
DSN32-LC[55-95/5]
DSN38-50
DSN38-100
DSN38-LC[55-95/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (Spacer length)
(mm)
LC (Spacer length cutting)
(mm)
1 Piece(s)Available

8 Days or more

102050-
1 Piece(s)Available

8 Days or more

1020100-
1 Piece(s)

10 Days or more

1020-55 ~ 95
1 Piece(s)Available

8 Days or more

102550-
1 Piece(s)Available

8 Days or more

1025100-
1 Piece(s)

10 Days or more

1025-55 ~ 95
1 Piece(s)Available

8 Days or more

103250-
1 Piece(s)Available

8 Days or more

1032100-
1 Piece(s)

10 Days or more

1032-55 ~ 95
1 Piece(s)Available

8 Days or more

103850-
1 Piece(s)Available

8 Days or more

1038100-
1 Piece(s)

10 Days or more

1038-55 ~ 95
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (Spacer length)
(mm)
LC (Spacer length cutting)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.