(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Brass + Electroless nickel plated
•Connecting Part: Hose
•Heat Proof: 99℃
•Includes Valve: No valve
•Shape: L-shaped
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
M-KH6-01-1 |
M-KH8-01-1 |
M-KH8-02-1 |
M-KH10-02-1 |
M-KH12-03-1 |
M-KL4-01-1 |
M-KL6-01-1 |
M-KL8-01-1 |
M-KL8-02-1 |
M-KL10-01-1 |
M-KL10-02-1 |
M-KL10-03-1 |
M-KL12-02-1 |
M-KL12-03-1 |
Loading...
Matching tubes | Tube inserting hole | D | d | L | a | e | B | ℓ1 | R(PT) | Part Number | ||
Outer×Inner dia. | Hole dia. P | Depth C | Type | No. | ||||||||
4×2.5 | 4 | 14.5 | 10.5 | 2.5 | 22.8 | 24.1 | 17.6 | 10 | 8 | 1/8 | M-KL | 4-01-1 |
6×4 | 6 | 16.5 | 12.5 | 4 | 25 | 27.3 | 20.1 | 12 | 6-01-1 | |||
8×6 | 8 | 17.7 | 14.5 | 6 | 28 | 31.3 | 22.3 | 14 | 8-01-1 | |||
31 | 32.2 | 11 | 1/4 | 8-02-1 | ||||||||
10×7.5 | 10 | 20 | 18.5 | 32.5 | 37.8 | 26.1 | 17 | 8 | 1/8 | 10-01-1 | ||
8 | 35.5 | 38.7 | 11 | 1/4 | 10-02-1 | |||||||
36.5 | 39.4 | 12 | 3/8 | 10-03-1 | ||||||||
12×9 | 12 | 22.6 | 21.5 | 37.5 | 42.2 | 29.7 | 21 | 11 | 1/4 | 12-02-1 | ||
9 | 38.5 | 42.9 | 12 | 3/8 | 12-03-1 |
Matching tubes | Tube inserting hole | D | Allen side B | L | a | e | ℓ1 | R(PT) | Part Number | ||
Outer×Inner dia. | Hole dia. P | Depth C | Type | No. | |||||||
6×4 | 6 | 16.5 | 12.5 | 14 | 15.6 | 23.8 | 23.2 | 8 | 1/8 | M-KH | 6-01-1 |
8×6 | 8 | 17.7 | 14.5 | 14 | 15.6 | 23.8 | 24.4 | 8 | 1/8 | 8-01-1 | |
17 | 20.4 | 28.3 | 25.9 | 11 | 1/4 | 8-02-1 | |||||
10×7.5 | 10 | 20 | 18.5 | 17 | 20.4 | 28.3 | 28 | 11 | 1/4 | 10-02-1 | |
12×9 | 12 | 22.6 | 21.5 | 21 | 23.1 | 32.4 | 32.4 | 12 | 3/8 | 12-03-1 |
Material | Brass + Electroless nickel plated | Connecting parts | Hose | Heat proof | 99℃ |
---|---|---|---|---|---|
With/without valve | No valve | Shape | L-shaped | Spanner installation section | Yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy