(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Convex Character Type Date Marked Pin Sets (PL Exchange Type)

Convex Character Type Date Marked Pin Sets (PL Exchange Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Character Type: Convex character
•How Mount: Press-fit type
•Inner Arrow Exchange: PL exchange type
•Arrow Mark Depth: Default
•Month Indication: 10/11/12 indication

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DNXC6
DNXC8
DNXC10
DTBXC6-25
DTBXC8-25
DTBXC10-25
DTDXC6
DTDXC8
DTDXC10
DTEXC6
DTEXC8
DTEXC10
DTFXC6
DTFXC8
DTFXC10
DTX-RC6-25
DTX-RC8-25
DTX-RC10-25
DTXC6-25
DTXC8-25
DTXC10-25
DTXS-RC6-25
DTXS-RC8-25
DTXS-RC10-25
DTXSC6-25
DTXSC8-25
DTXSC10-25
DYYXC6-25
DYYXC8-25
DYYXC10-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSIndication mark Components Month indication D (Outer diameter)
(mm)
Year
(year)
Applicable date marked outer diameter
(mm)
1 Piece(s)Available

12 Days or more

10PlainInside arrow only---6
1 Piece(s)Available

12 Days or more

10PlainInside arrow only---8
1 Piece(s)Available

12 Days or more

10PlainInside arrow only---10
1 Piece(s)Available

12 Days

-Year/MonthInside arrow + Outside ring10/11/12 indication625-
1 Piece(s)Available

12 Days

-Year/MonthInside arrow + Outside ring10/11/12 indication825-
1 Piece(s)Available

12 Days

-Year/MonthInside arrow + Outside ring10/11/12 indication1025-
1 Piece(s)Available

12 Days or more

10MonthInside arrow + Outside ring10/11/12 indication6--
1 Piece(s)Available

12 Days or more

10MonthInside arrow + Outside ring10/11/12 indication8--
1 Piece(s)Available

12 Days or more

10MonthInside arrow + Outside ring10/11/12 indication10--
1 Piece(s)Available

12 Days or more

10Day (1st digit)Inside arrow + Outside ring-6--
1 Piece(s)Available

12 Days or more

10Day (1st digit)Inside arrow + Outside ring-8--
1 Piece(s)Available

12 Days or more

10Day (1st digit)Inside arrow + Outside ring-10--
1 Piece(s)Available

12 Days or more

10Day (10th digit)Inside arrow + Outside ring-6--
1 Piece(s)Available

12 Days or more

10Day (10th digit)Inside arrow + Outside ring-8--
1 Piece(s)Available

12 Days or more

10Day (10th digit)Inside arrow + Outside ring-10--
1 Piece(s)Available

12 Days

-Year (4 years)Outside ring only-625-
1 Piece(s)Available

12 Days

-Year (4 years)Outside ring only-825-
1 Piece(s)Available

12 Days

-Year (4 years)Outside ring only-1025-
1 Piece(s)Available

12 Days

-Year (4 years)Inside arrow + Outside ring-625-
1 Piece(s)Available

12 Days

-Year (4 years)Inside arrow + Outside ring-825-
1 Piece(s)Available

12 Days

-Year (4 years)Inside arrow + Outside ring-1025-
1 Piece(s)Available

12 Days

-Year (6 years)Outside ring only-625-
1 Piece(s)Available

12 Days

-Year (6 years)Outside ring only-825-
1 Piece(s)Available

12 Days

-Year (6 years)Outside ring only-1025-
1 Piece(s)Available

12 Days

-Year (6 years)Inside arrow + Outside ring-625-
1 Piece(s)Available

12 Days

-Year (6 years)Inside arrow + Outside ring-825-
1 Piece(s)Available

12 Days

-Year (6 years)Inside arrow + Outside ring-1025-
1 Piece(s)Available

12 Days

--Inside arrow only--256
1 Piece(s)Available

12 Days

--Inside arrow only--258
1 Piece(s)Available

12 Days

--Inside arrow only--2510

Loading...

  1. 1
 

Basic Information

Character type Convex character How to mount Press-fit type Inside arrow exchange PL exchange type
Arrow mark depth Default Outside ring outer corner tapered or not No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.