(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outside Rings For Plate Side Exchange Type (Outer Corner Tapered Type) (DTC-RT3)

Outside Rings For Plate Side Exchange Type (Outer Corner Tapered Type) DTC-RT3

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Character Type: Concave character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Arrow Mark Depth: Default
•Outer Ring Corner Tapered

Part Number

Configured Part Number is shown.

DTC-RT3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DTC-RT3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCharacter type Inside arrow exchange Indication mark Outside ring outer corner tapered or not Components Specified number of characters of outside ring Month indication D (Outer diameter)
(mm)
Year
(year)
Applicable date marked outer diameter
(mm)
Engraving character designation
1 Piece(s)Available

8 Days or more

10Concave character-MonthYesOutside ring only-X/Y/Z indication3---

Loading...

  1. 1
 

Basic Information

How to mount Press-fit type Arrow mark depth Default

Please check the type/dimensions/specifications of the part DTC-RT3 in the Outside Rings For Plate Side Exchange Type (Outer Corner Tapered Type) series.

Products like this...

Part Number
DTC-RT4
DTC-RT5
DTC-RT6
DTC-RT8
DTD-RT10
DTD-RT16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCharacter type Inside arrow exchange Indication mark Outside ring outer corner tapered or not Components Specified number of characters of outside ring Month indication D (Outer diameter)
(mm)
Year
(year)
Applicable date marked outer diameter
(mm)
Engraving character designation
1 Piece(s)Available

12 Days or more

10Concave character-MonthYesOutside ring only-X/Y/Z indication4---
1 Piece(s)Available

12 Days or more

10Concave character-MonthYesOutside ring only-X/Y/Z indication5---
1 Piece(s)Available

12 Days or more

10Concave character-MonthYesOutside ring only-X/Y/Z indication6---
1 Piece(s)Available

8 Days or more

10Concave character-MonthYesOutside ring only-X/Y/Z indication8---
1 Piece(s)Available

8 Days or more

10Concave character-MonthYesOutside ring only-10/11/12 indication10---
1 Piece(s)Available

12 Days or more

10Concave character-MonthYesOutside ring only-10/11/12 indication16---

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.