(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Holders For Date Marked Pin -Small Diameter Type-

Holders For Date Marked Pin -Small Diameter Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CDH6-[30-150/0.1]-T[4-20/1]
CDH7-[30-150/0.1]-T[4-20/1]
CDH8-[30-150/0.1]-T[4-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)
T (Head length)
(mm)
1 Piece(s)

8 Days or more

10630 ~ 1504 ~ 20
1 Piece(s)

8 Days or more

10730 ~ 1504 ~ 20
1 Piece(s)

8 Days or more

10830 ~ 1504 ~ 20

Loading...

  1. 1
 

Basic Information

Product type Holder How to mount Standard Material DH2F

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.