(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins For Die Cast -Die Steel SKD61+Nitrided/Blank Type-

Straight Ejector Pins For Die Cast -Die Steel SKD61+Nitrided/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Straight Ejector Pins For Die Cast - Nitrided Die Steel SKD61, Blank see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DEP4-[100,​150,​200,​250,​300,​350,​400,​500,​600]
DEP5-[100,​150,​200,​250,​300,​350,​400,​500,​600]
DEP6-[100,​150,​200,​250,​300,​350,​400,​500,​600,​700]
DEP7-[100,​150,​200,​250,​300,​350,​400,​500,​600,​700,​800]
DEP8-[100,​150,​200,​250,​300,​350,​400,​500,​600,​700,​800]
DEP10-[100,​150,​200,​250,​300,​350,​400,​500,​600,​700,​800]
DEP12-[150,​200,​250,​300,​350,​400,​500,​600,​700,​800,​900,​1000]
DEP15-[150,​200,​250,​300,​350,​400,​500,​600,​700,​800,​900,​1000]
DEP20-[150,​200,​250,​300,​350,​400,​500,​600,​700,​800,​900,​1000]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Shaft diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

7 Days or more

104100 ~ 600
1 Piece(s)

7 Days or more

105100 ~ 600
1 Piece(s)

7 Days or more

106100 ~ 700
1 Piece(s)

7 Days or more

107100 ~ 800
1 Piece(s)

7 Days or more

108100 ~ 800
1 Piece(s)

7 Days or more

1010100 ~ 800
1 Piece(s)

7 Days or more

1012150 ~ 1000
1 Piece(s)

7 Days or more

1015150 ~ 1000
1 Piece(s)

7 Days or more

1020150 ~ 1000

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.