(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-Proof Wire Springs -WHH (35% Deflection) -

Heat-Proof Wire Springs -WHH (35% Deflection) -

Click this image to zoom it.

Move the mouse over the image to zoom

  • Heat-Proof Wire Springs -WHH (35% Deflection) -
  • Heat-Proof Wire Springs -WHH (35% Deflection) -
  • Heat-Proof Wire Springs -WHH (35% Deflection) -

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WHH4-5
WHH4-10
WHH4-15
WHH4-20
WHH4-25
WHH4-30
WHH5-5
WHH5-10
WHH5-15
WHH5-20
WHH5-25
WHH5-30
WHH5-35
WHH5-40
WHH6-5
WHH6-10
WHH6-15
WHH6-20
WHH6-25
WHH6-30
WHH6-35
WHH6-40
WHH6-45
WHH6-50
WHH6-55
WHH6-60
WHH6-65
WHH6-70
WHH8-10
WHH8-15
WHH8-20
WHH8-25
WHH8-30
WHH8-35
WHH8-40
WHH8-45
WHH8-50
WHH8-55
WHH8-60
WHH8-65
WHH8-70
WHH8-80
WHH10-10
WHH10-15
WHH10-20
WHH10-25
WHH10-30
WHH10-35
WHH10-40
WHH10-45
WHH10-50
WHH10-55
WHH10-60
WHH10-65
WHH10-70
WHH10-80
WHH13-15
WHH13-20
WHH13-25
WHH13-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
Spring constant
(N/mm)
Load
(N)
Allowable deflection
(mm)
1 Piece(s)Available

8 Days or more

10452.95.01.7
1 Piece(s)Available

8 Days or more

104102.910.33.5
1 Piece(s)Available

8 Days or more

104152.915.35.2
1 Piece(s)Available

8 Days or more

104202.920.67
1 Piece(s)Available

8 Days or more

104252.925.68.7
1 Piece(s)Available

8 Days or more

104302.930.910.5
1 Piece(s)Available

8 Days or more

10552.95.01.7
1 Piece(s)Available

8 Days or more

105102.910.33.5
1 Piece(s)Available

8 Days or more

105152.915.35.2
1 Piece(s)Available

8 Days or more

105202.920.67
1 Piece(s)Available

8 Days or more

105252.925.68.7
1 Piece(s)Available

8 Days or more

105302.930.910.5
1 Piece(s)Available

8 Days or more

105352.935.912.2
1 Piece(s)Available

8 Days or more

105402.941.214
1 Piece(s)Available

8 Days or more

10655.910.81.8
1 Piece(s)Available

8 Days or more

106105.920.63.5
1 Piece(s)Available

8 Days or more

106155.931.45.3
1 Piece(s)Available

8 Days or more

106205.941.27
1 Piece(s)Available

8 Days or more

106255.952.08.8
1 Piece(s)Available

8 Days or more

106305.961.810.5
1 Piece(s)Available

8 Days or more

106355.972.612.3
1 Piece(s)Available

8 Days or more

106405.982.414
1 Piece(s)Available

8 Days or more

106455.993.215.8
1 Piece(s)Available

8 Days or more

106505.9103.017.5
1 Piece(s)Available

8 Days or more

106555.9113.019.2
1 Piece(s)Available

8 Days or more

106605.9123.621
1 Piece(s)Available

8 Days or more

106655.9133.622.7
1 Piece(s)Available

8 Days or more

106705.9144.224.5
1 Piece(s)Available

8 Days or more

108105.920.63.5
1 Piece(s)Available

8 Days or more

108155.931.45.3
1 Piece(s)Available

8 Days or more

108205.941.27
1 Piece(s)Available

8 Days or more

108255.952.08.8
1 Piece(s)Available

8 Days or more

108305.961.810.5
1 Piece(s)Available

8 Days or more

108355.972.612.3
1 Piece(s)Available

8 Days or more

108405.982.414
1 Piece(s)Available

8 Days or more

108455.993.215.8
1 Piece(s)Available

8 Days or more

108505.9103.017.5
1 Piece(s)Available

8 Days or more

108555.9113.019.2
1 Piece(s)Available

8 Days or more

108605.9123.621
1 Piece(s)Available

8 Days or more

108655.9133.622.7
1 Piece(s)Available

8 Days or more

108705.9144.224.5
1 Piece(s)Available

8 Days or more

108805.9164.828
1 Piece(s)Available

8 Days or more

1010105.920.63.5
1 Piece(s)Available

8 Days or more

1010155.931.45.3
1 Piece(s)Available

8 Days or more

1010205.941.27
1 Piece(s)Available

8 Days or more

1010255.952.08.8
1 Piece(s)Available

8 Days or more

1010305.961.810.5
1 Piece(s)Available

8 Days or more

1010355.972.612.3
1 Piece(s)Available

8 Days or more

1010405.982.414
1 Piece(s)Available

8 Days or more

1010455.993.215.8
1 Piece(s)Available

8 Days or more

1010505.9103.017.5
1 Piece(s)Available

8 Days or more

1010555.9113.019.2
1 Piece(s)Available

8 Days or more

1010605.9123.621
1 Piece(s)Available

8 Days or more

1010655.9133.622.7
1 Piece(s)Available

8 Days or more

1010705.9144.224.5
1 Piece(s)Available

8 Days or more

1010805.9164.828
1 Piece(s)Available

8 Days or more

1013159.852.05.3
1 Piece(s)Available

8 Days or more

1013209.868.67
1 Piece(s)Available

8 Days or more

1013259.886.38.8
1 Piece(s)Available

8 Days or more

1013309.8103.010.5

Loading...

 

Basic Information

Heat resistance temperature 200℃

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.