(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Distance Spacers【1-10 Pieces Per Package】

Distance Spacers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Distance Spacers
  • Distance Spacers
  • Distance Spacers
  • Volume Discount

•L Dimension (Spacer length) (mm): 50

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DS19
DS20
DS24
DS25
DS29
DS32
DS38
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

1019
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1024
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1029
1 Piece(s)Available

8 Days or more

1032
1 Piece(s)Available

8 Days or more

1038

Loading...

  1. 1
 

Basic Information

L (Spacer length)(mm) 50

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.