(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Bolts -Coarse Thread Type・Fine Thread Type-

Positioning Bolts -Coarse Thread Type・Fine Thread Type-

Click this image to zoom it.

  • Volume Discount

Thread Pitch: Coarse
For complete product overview and details on Positioning Bolts - Coarse or Fine Threads see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWG3-4
MSWG3-6
MSWG4-5.5
MSWG4-7.5
MSWG5-6
MSWG5-8
MSWG6-6.5
MSWG6-8.5
MSWG8-9
MSWG8-11
MSWG10-9
MSWG10-11
MSWG12-9
MSWG12-11
MSWG16-11
MSWG16-13
MSWG18-13
MSWG18-15
MSWG20-15
MSWG20-17
MSWGP12-8
MSWGP12-9
MSWGP16-9
MSWGP16-11
MSWGP18-10
MSWGP18-13
MSWGP20-10
MSWGP20-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread pitch L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

103Coarse4
1 Piece(s)Available

8 Days or more

103Coarse6
1 Piece(s)Available

8 Days or more

104Coarse5.5
1 Piece(s)Available

8 Days or more

104Coarse7.5
1 Piece(s)Available

8 Days or more

105Coarse6
1 Piece(s)Available

8 Days or more

105Coarse8
1 Piece(s)Available

8 Days or more

106Coarse6.5
1 Piece(s)Available

8 Days or more

106Coarse8.5
1 Piece(s)Available

8 Days or more

108Coarse9
1 Piece(s)Available

8 Days or more

108Coarse11
1 Piece(s)Available

8 Days or more

1010Coarse9
1 Piece(s)Available

8 Days or more

1010Coarse11
1 Piece(s)Available

8 Days or more

1012Coarse9
1 Piece(s)Available

8 Days or more

1012Coarse11
1 Piece(s)Available

8 Days or more

1016Coarse11
1 Piece(s)Available

8 Days or more

1016Coarse13
1 Piece(s)Available

8 Days or more

1018Coarse13
1 Piece(s)Available

8 Days or more

1018Coarse15
1 Piece(s)Available

8 Days or more

1020Coarse15
1 Piece(s)Available

8 Days or more

1020Coarse17
1 Piece(s)Available

8 Days or more

1012Fine8
1 Piece(s)Available

8 Days or more

1012Fine9
1 Piece(s)Available

8 Days or more

1016Fine9
1 Piece(s)Available

8 Days or more

1016Fine11
1 Piece(s)Available

8 Days or more

1018Fine10
1 Piece(s)Available

8 Days or more

1018Fine13
1 Piece(s)Available

8 Days or more

1020Fine10
1 Piece(s)Available

8 Days or more

1020Fine15
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread pitch L (L dimension)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.