(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Pin Holding Screws -Fine Thread Type-

Core Pin Holding Screws -Fine Thread Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Thread Pitch: Fine
For complete product overview and details on Core Pin Holding Screws - Fine Threads see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWPN12-15
MSWPN16-15
MSWPN20-15
MSWPN24-20
MSWPN30-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

101215
1 Piece(s)Available

8 Days or more

101615
1 Piece(s)Available

8 Days or more

102015
1 Piece(s)Available

8 Days or more

102420
1 Piece(s)Available

8 Days or more

103025
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

Thread pitch Fine

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.