(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs -Seat Type-

Screw Plugs -Seat Type-
  • On Sale Till 15/12/2024
  • Volume Discount

•Shape Type: Seat type
•Type: With Seating Type
•Plug Type: Screw Plugs

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWZ6
MSWZ8
MSWZ10
MSWZ12
MSWZ14
MSWZ16
MSWZ18
MSWZ20
MSWZ22
MSWZ24
MSWZ25
MSWZ26
MSWZ27
MSWZ28
MSWZ30
MSWZ33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter)
(mm)
L dimension (Full length)
(mm)
1 Piece(s)Available

8 Days or more

1068
1 Piece(s)Available

Same day

Stock

10810
1 Piece(s)Available

Same day

Stock

101012
1 Piece(s)Available

Same day

Stock

101212
1 Piece(s)Available

Same day

Stock

101412
1 Piece(s)Available

Same day

Stock

101612
1 Piece(s)Available

Same day

Stock

101812
1 Piece(s)Available

Same day

Stock

102015
1 Piece(s)Available

8 Days or more

102215
1 Piece(s)Available

8 Days or more

102415
1 Piece(s)Available

8 Days or more

102515
1 Piece(s)Available

8 Days or more

102615
1 Piece(s)Available

8 Days or more

102715
1 Piece(s)Available

8 Days or more

102815
1 Piece(s)Available

8 Days or more

103015
1 Piece(s)Available

Same day

Stock

103315

Loading...

  1. 1
 

Basic Information

Shape type Seat type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.