(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs -JIS Type・Long Type-

Screw Plugs -JIS Type・Long Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Shape Type: JIS type
For complete product overview and details on Screw Plugs - Long, JIS Type see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWC6
MSWC8
MSWC10
MSWC12
MSWC14
MSWC16
MSWC18
MSWC20
MSWC22
MSWC24
MSWC27
MSWC30
MSWJ3-4
MSWJ3-5
MSWJ3-6
MSWJ4-5
MSWJ4-6
MSWJ4-8
MSWJ5-6
MSWJ5-8
MSWJ5-10
MSWJ6-8
MSWJ6-10
MSWJ6-15
MSWJ8-10
MSWJ8-12
MSWJ8-15
MSWJ10-12
MSWJ10-15
MSWJ10-20
MSWJ12-15
MSWJ12-20
MSWJ12-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape type M (Nominal Diameter)
(mm)
L dimension (Full length)
(mm)
1 Piece(s)Available

8 Days or more

10Long type630
1 Piece(s)Available

8 Days or more

10Long type830
1 Piece(s)Available

8 Days or more

10Long type1030
1 Piece(s)Available

8 Days or more

10Long type1230
1 Piece(s)Available

8 Days or more

10Long type1430
1 Piece(s)Available

Same day

Stock

10Long type1630
1 Piece(s)Available

8 Days or more

10Long type1830
1 Piece(s)Available

8 Days or more

10Long type2035
1 Piece(s)Available

8 Days or more

10Long type2235
1 Piece(s)Available

8 Days or more

10Long type2435
1 Piece(s)Available

8 Days or more

10Long type2735
1 Piece(s)Available

8 Days or more

10Long type3035
1 Piece(s)Available

Same day

Stock

10JIS type34
1 Piece(s)Available

8 Days or more

10JIS type35
1 Piece(s)Available

Same day

Stock

10JIS type36
1 Piece(s)Available

Same day

Stock

10JIS type45
1 Piece(s)Available

Same day

Stock

10JIS type46
1 Piece(s)Available

Same day

Stock

10JIS type48
1 Piece(s)Available

Same day

Stock

10JIS type56
1 Piece(s)Available

Same day

Stock

10JIS type58
1 Piece(s)Available

Same day

Stock

10JIS type510
1 Piece(s)Available

Same day

Stock

10JIS type68
1 Piece(s)Available

Same day

Stock

10JIS type610
1 Piece(s)Available

Same day

Stock

10JIS type615
1 Piece(s)Available

8 Days or more

10JIS type810
1 Piece(s)Available

8 Days or more

10JIS type812
1 Piece(s)Available

8 Days or more

10JIS type815
1 Piece(s)Available

8 Days or more

10JIS type1012
1 Piece(s)Available

Same day

Stock

10JIS type1015
1 Piece(s)Available

8 Days or more

10JIS type1020
1 Piece(s)Available

Same day

Stock

10JIS type1215
1 Piece(s)Available

8 Days or more

10JIS type1220
1 Piece(s)Available

8 Days or more

10JIS type1225

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.