(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws With Flat Head -Conventional Type・JIS Type-

Socket Head Cap Screws With Flat Head -Conventional Type・JIS Type-

Click this image to zoom it.

  • Volume Discount

•Shape: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Black Oxide
•Mounting Hole Shape: Hex Socket
•Thread Pitch: Coarse

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FB4-10
FB4-15
FB4-20
FB4-25
FB4-30
FB5-10
FB5-12
FB5-15
FB5-16
FB5-20
FB5-30
FB5-40
FB6-10
FB6-12
FB6-15
FB6-16
FB6-20
FB6-25
FB6-30
FB6-40
FB6-45
FB8-15
FB8-20
FB8-25
FB8-30
FB8-35
FB8-40
FB8-45
FB8-50
FB10-20
FBJ4-10
FBJ4-15
FBJ4-20
FBJ4-25
FBJ4-30
FBJ4-35
FBJ5-10
FBJ5-12
FBJ5-15
FBJ5-16
FBJ5-20
FBJ5-25
FBJ5-30
FBJ5-35
FBJ5-40
FBJ6-10
FBJ6-12
FBJ6-15
FBJ6-16
FBJ6-20
FBJ6-25
FBJ6-30
FBJ6-35
FBJ6-40
FBJ6-45
FBJ8-15
FBJ8-20
FBJ8-25
FBJ8-30
FBJ8-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread range L (L dimension)
(mm)
Type
1 Piece(s)Available

Same day

Stock

104Full thread10Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

104Full thread15Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

104Full thread20Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

104Full thread25Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

104With incomplete threaded part30Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

105Full thread10Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

105Full thread12Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

105Full thread15Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

105Full thread16Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

105Full thread20Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

105Full thread30Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

105With incomplete threaded part40Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread10Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread12Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread15Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread16Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread20Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread25Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

106Full thread30Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106Full thread40Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

106With incomplete threaded part45Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

108Full thread15Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

108Full thread20Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

108Full thread25Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

108Full thread30Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

108Full thread35Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

108Full thread40Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

108With incomplete threaded part45Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

108With incomplete threaded part50Conventional (E dimension space saving standard)
1 Piece(s)Available

Same day

Stock

1010Full thread20Conventional (E dimension space saving standard)
1 Piece(s)Available

8 Days or more

104Full thread10JIS
1 Piece(s)Available

8 Days or more

104Full thread15JIS
1 Piece(s)Available

8 Days or more

104Full thread20JIS
1 Piece(s)Available

8 Days or more

104Full thread25JIS
1 Piece(s)Available

8 Days or more

104With incomplete threaded part30JIS
1 Piece(s)Available

8 Days or more

104With incomplete threaded part35JIS
1 Piece(s)Available

8 Days or more

105Full thread10JIS
1 Piece(s)Available

8 Days or more

105Full thread12JIS
1 Piece(s)Available

8 Days or more

105Full thread15JIS
1 Piece(s)Available

8 Days or more

105Full thread16JIS
1 Piece(s)Available

8 Days or more

105Full thread20JIS
1 Piece(s)Available

8 Days or more

105Full thread25JIS
1 Piece(s)Available

8 Days or more

105Full thread30JIS
1 Piece(s)Available

8 Days or more

105With incomplete threaded part35JIS
1 Piece(s)Available

8 Days or more

105With incomplete threaded part40JIS
1 Piece(s)Available

8 Days or more

106Full thread10JIS
1 Piece(s)Available

8 Days or more

106Full thread12JIS
1 Piece(s)Available

8 Days or more

106Full thread15JIS
1 Piece(s)Available

8 Days or more

106Full thread16JIS
1 Piece(s)Available

8 Days or more

106Full thread20JIS
1 Piece(s)Available

8 Days or more

106Full thread25JIS
1 Piece(s)Available

8 Days or more

106Full thread30JIS
1 Piece(s)Available

8 Days or more

106Full thread35JIS
1 Piece(s)Available

8 Days or more

106With incomplete threaded part40JIS
1 Piece(s)Available

8 Days or more

106With incomplete threaded part45JIS
1 Piece(s)Available

8 Days or more

108Full thread15JIS
1 Piece(s)Available

8 Days or more

108Full thread20JIS
1 Piece(s)Available

8 Days or more

108Full thread25JIS
1 Piece(s)Available

8 Days or more

108Full thread30JIS
1 Piece(s)Available

8 Days or more

108Full thread35JIS
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread range L (L dimension)
(mm)
Type

Loading...

Basic Information

Thread pitch Coarse

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.