(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws -Through Hole Type-

Socket Head Cap Screws -Through Hole Type-

Click this image to zoom it.

  • Volume Discount

•Thread Pitch: Coarse
For complete product overview and details on Socket Head Cap Screws with Through Hole see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBA5-10-2
CBA5-20-2
CBA5-30-2
CBA6-10-3
CBA6-20-3
CBA6-30-3
CBA6-40-3
CBA6-50-3
CBA6-60-3
CBA6-70-3
CBA6-80-3
CBA8-20-4
CBA8-30-4
CBA8-40-4
CBA8-50-4
CBA8-60-4
CBA8-70-4
CBA8-80-4
CBA8-90-4
CBA8-100-4
CBA10-20-5
CBA10-30-5
CBA10-40-5
CBA10-50-5
CBA10-60-5
CBA10-70-5
CBA10-80-5
CBA10-90-5
CBA12-30-6
CBA12-30-7
CBA12-40-6
CBA12-50-6
CBA12-60-6
CBA12-70-6
CBA12-80-6
CBA12-90-6
CBA12-90-7
CBA12-100-6
CBA12-100-7
CBA16-50-9
CBA16-60-9
CBA16-70-9
CBA16-80-9
CBA16-90-9
CBA16-100-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread range L (L dimension)
(mm)
d (Inner diameter)
(mm)
1 Piece(s)Available

8 Days or more

105Full thread102
1 Piece(s)Available

Same day

Stock

105Full thread202
1 Piece(s)Available

8 Days or more

105With incomplete threaded part302
1 Piece(s)Available

8 Days or more

106Full thread103
1 Piece(s)Available

8 Days or more

106Full thread203
1 Piece(s)Available

8 Days or more

106Full thread303
1 Piece(s)Available

8 Days or more

106With incomplete threaded part403
1 Piece(s)Available

8 Days or more

106With incomplete threaded part503
1 Piece(s)Available

8 Days or more

106With incomplete threaded part603
1 Piece(s)Available

8 Days or more

106With incomplete threaded part703
1 Piece(s)Available

8 Days or more

106With incomplete threaded part803
1 Piece(s)Available

8 Days or more

108Full thread204
1 Piece(s)Available

8 Days or more

108Full thread304
1 Piece(s)Available

8 Days or more

108With incomplete threaded part404
1 Piece(s)Available

8 Days or more

108With incomplete threaded part504
1 Piece(s)Available

8 Days or more

108With incomplete threaded part604
1 Piece(s)Available

8 Days or more

108With incomplete threaded part704
1 Piece(s)Available

8 Days or more

108With incomplete threaded part804
1 Piece(s)Available

8 Days or more

108With incomplete threaded part904
1 Piece(s)Available

8 Days or more

108With incomplete threaded part1004
1 Piece(s)Available

8 Days or more

1010Full thread205
1 Piece(s)Available

8 Days or more

1010Full thread305
1 Piece(s)Available

8 Days or more

1010Full thread405
1 Piece(s)Available

8 Days or more

1010With incomplete threaded part505
1 Piece(s)Available

8 Days or more

1010With incomplete threaded part605
1 Piece(s)Available

8 Days or more

1010With incomplete threaded part705
1 Piece(s)Available

8 Days or more

1010With incomplete threaded part805
1 Piece(s)Available

8 Days or more

1010With incomplete threaded part905
1 Piece(s)Available

8 Days or more

1012Full thread306
1 Piece(s)Available

8 Days or more

1012Full thread307
1 Piece(s)Available

8 Days or more

1012Full thread406
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part506
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part606
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part706
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part806
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part906
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part907
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part1006
1 Piece(s)Available

8 Days or more

1012With incomplete threaded part1007
1 Piece(s)Available

8 Days or more

1016Full thread509
1 Piece(s)Available

8 Days or more

1016With incomplete threaded part609
1 Piece(s)Available

8 Days or more

1016With incomplete threaded part709
1 Piece(s)Available

8 Days or more

1016With incomplete threaded part809
1 Piece(s)Available

8 Days or more

1016With incomplete threaded part909
1 Piece(s)Available

8 Days or more

1016With incomplete threaded part1009
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Nominal Diameter) Thread range L (L dimension)
(mm)
d (Inner diameter)
(mm)

Loading...

  1. 1

Basic Information

Thread pitch Coarse

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.