(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soaking Type Cartridge Heaters -L Dimension・Wattage・Flange Selection・With Lead Protection Cover-

Soaking Type Cartridge Heaters -L Dimension・Wattage・Flange Selection・With Lead Protection Cover-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Root Shape: With protection cover
•Heating Type: Soaking type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MKJCHA8-[100-400/1]-V[200,​220]-W[100-1100/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHA10-[100-400/1]-V[200,​220]-W[100-1600/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHA12-[100-400/1]-V[200,​220]-W[100-1800/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHA16-[100-600/1]-V[200,​220]-W[100-2000/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHB8-[100-400/1]-V[200,​220]-W[100-1100/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHB10-[100-400/1]-V[200,​220]-W[100-1100/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHB12-[100-400/1]-V[200,​220]-W[100-1800/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHN8-[100-400/1]-V[200,​220]-W[100-1100/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHN10-[100-400/1]-V[200,​220]-W[100-1600/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHN12-[100-400/1]-V[200,​220]-W[100-1800/10]-X[1-2/0.1]-Y[1-2/0.1]
MKJCHN16-[100-600/1]-V[200,​220]-W[100-2000/10]-X[1-2/0.1]-Y[1-2/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship With/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)
X (Wattage rate) Y (Wattage rate)
1 Piece(s)

12 Days or more

Yes8200 ~ 220100 ~ 1100A100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

Yes10200 ~ 220100 ~ 1600A100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

Yes12200 ~ 220100 ~ 1800A100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

Yes16200 ~ 220100 ~ 2000A100 ~ 6001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

Yes8200 ~ 220100 ~ 1100B100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

Yes10200 ~ 220100 ~ 1100B100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

Yes12200 ~ 220100 ~ 1800B100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

No8200 ~ 220100 ~ 1100No100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

No10200 ~ 220100 ~ 1600No100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

No12200 ~ 220100 ~ 1800No100 ~ 4001 ~ 21 ~ 2
1 Piece(s)

12 Days or more

No16200 ~ 220100 ~ 2000No100 ~ 6001 ~ 21 ~ 2

Loading...

  1. 1
 

Basic Information

Shape Straight Root shape With protection cover Heating type Soaking type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.