(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Circuit Plugs -Metal Bar Type-

Cooling Circuit Plugs -Metal Bar Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cooling Circuit Plugs -Metal Bar Type-
  • Cooling Circuit Plugs -Metal Bar Type-
  • Cooling Circuit Plugs -Metal Bar Type-

•Tapped
For complete product overview and details on Cooling Circuit Plugs - Metal Bar see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JWPMT11-[30-200/10]
JWPMT11-LC[31-200/1]
JWPMT15-[30-200/10]
JWPMT15-LC[31-200/1]
JWPMT18-[30-200/10]
JWPMT18-LC[31-200/1]
JWPMT22-[30-200/10]
JWPMT22-LC[31-200/1]
JWPMT24-[30-300/10]
JWPMT24-LC[31-199/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (Full length in increments of 10mm)
(mm)
LC (Full length cutting in increments of 1mm)
(mm)
1 Piece(s)

8 Days or more

101130 ~ 200-
1 Piece(s)

8 Days or more

1011-31 ~ 200
1 Piece(s)

8 Days or more

101530 ~ 200-
1 Piece(s)

8 Days or more

1015-31 ~ 200
1 Piece(s)

8 Days or more

101830 ~ 200-
1 Piece(s)

8 Days or more

1018-31 ~ 200
1 Piece(s)

8 Days or more

102230 ~ 200-
1 Piece(s)

8 Days or more

1022-31 ~ 200
1 Piece(s)

8 Days or more

102430 ~ 300-
1 Piece(s)

8 Days or more

1024-31 ~ 199

Loading...

  1. 1
 

Basic Information

Tapped or not Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.