(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Baffle Boards -Separate Type・Straight Type-

Spiral Baffle Boards -Separate Type・Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Baffle Boards -Separate Type・Straight Type-
  • Spiral Baffle Boards -Separate Type・Straight Type-
  • Spiral Baffle Boards -Separate Type・Straight Type-
  • Spiral Baffle Boards -Separate Type・Straight Type-
  • Volume Discount

•Material: PA6 (Nylon) + 30% glass fiber
•Shape: Spiral

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WRCAN8-100
WRCAN8-200
WRCAN8-300
WRCAN10-100
WRCAN10-200
WRCAN10-300
WRCAN12-100
WRCAN12-200
WRCAN12-300
WRCAN16-100
WRCAN16-200
WRCAN16-300
WRCAN20-100
WRCAN20-200
WRCAN20-300
WRCAN25-100
WRCAN25-200
WRCAN25-300
WRCAN25-400
WRCBN8-96
WRCBN8-196
WRCBN8-296
WRCBN10-96
WRCBN10-196
WRCBN10-296
WRCBN12-96
WRCBN12-196
WRCBN12-296
WRCBN16-96
WRCBN16-196
WRCBN16-296
WRCBN20-96
WRCBN20-196
WRCBN20-296
WRCBN25-96
WRCBN25-196
WRCBN25-296
WRCBN25-396
WRCCN8-100-A34
WRCCN8-200-A34
WRCCN10-100-A34
WRCCN10-200-A34
WRCCN12-100-A42
WRCCN12-200-A42
WRCCN16-100-A42
WRCCN16-200-A42
WRCCN20-100-A42
WRCCN20-200-A42
WRCCN20-200-A92
WRCCN20-300-A42
WRCCN20-300-A92
WRCCN25-100-A42
WRCCN25-200-A42
WRCCN25-200-A92
WRCCN25-300-A42
WRCCN25-300-A92
WRCCN25-400-A42
WRCCN25-400-A92
WRCTN8-25
WRCTN8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPartition plate D
(mm)
L
(mm)
A (Length of straight section)
(mm)
1 Piece(s)Available

8 Days or more

10No8100-
1 Piece(s)Available

8 Days or more

10No8200-
1 Piece(s)Available

8 Days or more

10No8300-
1 Piece(s)Available

8 Days or more

10No10100-
1 Piece(s)Available

8 Days or more

10No10200-
1 Piece(s)Available

8 Days or more

10No10300-
1 Piece(s)Available

8 Days or more

10No12100-
1 Piece(s)Available

8 Days or more

10No12200-
1 Piece(s)Available

8 Days or more

10No12300-
1 Piece(s)Available

8 Days or more

10No16100-
1 Piece(s)Available

8 Days or more

10No16200-
1 Piece(s)Available

8 Days or more

10No16300-
1 Piece(s)Available

8 Days or more

10No20100-
1 Piece(s)Available

8 Days or more

10No20200-
1 Piece(s)Available

8 Days or more

10No20300-
1 Piece(s)Available

8 Days or more

10No25100-
1 Piece(s)Available

8 Days or more

10No25200-
1 Piece(s)Available

8 Days or more

10No25300-
1 Piece(s)Available

8 Days or more

10No25400-
1 Piece(s)Available

8 Days or more

10No896-
1 Piece(s)Available

8 Days or more

10No8196-
1 Piece(s)Available

8 Days or more

10No8296-
1 Piece(s)Available

8 Days or more

10No1096-
1 Piece(s)Available

8 Days or more

10No10196-
1 Piece(s)Available

8 Days or more

10No10296-
1 Piece(s)Available

8 Days or more

10No1296-
1 Piece(s)Available

8 Days or more

10No12196-
1 Piece(s)Available

8 Days or more

10No12296-
1 Piece(s)Available

8 Days or more

10No1696-
1 Piece(s)Available

8 Days or more

10No16196-
1 Piece(s)Available

8 Days or more

10No16296-
1 Piece(s)Available

8 Days or more

10No2096-
1 Piece(s)Available

8 Days or more

10No20196-
1 Piece(s)Available

8 Days or more

10No20296-
1 Piece(s)Available

8 Days or more

10No2596-
1 Piece(s)Available

8 Days or more

10No25196-
1 Piece(s)Available

8 Days or more

10No25296-
1 Piece(s)Available

8 Days or more

10No25396-
1 Piece(s)Available

8 Days or more

10No810034
1 Piece(s)Available

8 Days or more

10No820034
1 Piece(s)Available

8 Days or more

10No1010034
1 Piece(s)Available

8 Days or more

10No1020034
1 Piece(s)Available

8 Days or more

10No1210042
1 Piece(s)Available

8 Days or more

10No1220042
1 Piece(s)Available

8 Days or more

10No1610042
1 Piece(s)Available

8 Days or more

10No1620042
1 Piece(s)Available

8 Days or more

10No2010042
1 Piece(s)Available

8 Days or more

10No2020042
1 Piece(s)Available

8 Days or more

10No2020092
1 Piece(s)Available

8 Days or more

10No2030042
1 Piece(s)Available

8 Days or more

10No2030092
1 Piece(s)Available

8 Days or more

10No2510042
1 Piece(s)Available

8 Days or more

10No2520042
1 Piece(s)Available

8 Days or more

10No2520092
1 Piece(s)Available

8 Days or more

10No2530042
1 Piece(s)Available

8 Days or more

10No2530092
1 Piece(s)Available

8 Days or more

10No2540042
1 Piece(s)Available

8 Days or more

10No2540092
1 Piece(s)Available

8 Days or more

10-825-
1 Piece(s)Available

8 Days or more

10-830-

Loading...

 

Basic Information

Material PA6 (Nylon) + 30% glass fiber With/without tapered screw plug No Shape Spiral

Additional Products in this Category

Complementary Products

Tech Support