(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Joints - Tapered Screw Conversion Type-

Cooling Joints - Tapered Screw Conversion Type-

Click this image to zoom it.

•Material: Brass
For complete product overview and details on Cooling Joints - Tapered Screw Conversion see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JTWF12-[50-200/10]
JTWF21-[50-200/10]
JTWF23-[50-200/10]
JTWF32-[50-200/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship d/d1 (Inner diameter)
(mm)
R (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications) L (L dimension)
(mm)
1 Piece(s)

10 Days or more

61/41/850 ~ 200
1 Piece(s)

10 Days or more

81/81/450 ~ 200
1 Piece(s)

10 Days or more

83/81/450 ~ 200
1 Piece(s)

10 Days or more

101/43/850 ~ 200

Loading...

  1. 1
 

Basic Information

Material Brass With/without hexagonal hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.