(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cooling Joints

Cooling Joints

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cooling Joints
  • Cooling Joints
  • Cooling Joints
  • Volume Discount

Hexagonal Hole: No
Material: Brass
For complete product overview and details on Cooling Joints see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HX-JTW1-50
HX-JTW1-60
HX-JTW1-70
HX-JTW1-80
HX-JTW1-90
HX-JTW1-100
HX-JTW1-110
HX-JTW1-120
HX-JTW1-130
HX-JTW1-140
HX-JTW1-150
HX-JTW2-50
HX-JTW2-60
HX-JTW2-70
HX-JTW2-80
HX-JTW2-90
HX-JTW2-100
HX-JTW2-110
HX-JTW2-120
HX-JTW2-130
HX-JTW2-140
HX-JTW2-150
HX-JTW3-50
HX-JTW3-100
HX-JTW3-150
JTW1-30
JTW1-35
JTW1-40
JTW1-45
JTW1-50
JTW1-55
JTW1-60
JTW1-65
JTW1-70
JTW1-75
JTW1-80
JTW1-85
JTW1-90
JTW1-95
JTW1-100
JTW1-105
JTW1-110
JTW1-115
JTW1-120
JTW1-125
JTW1-130
JTW1-135
JTW1-140
JTW1-145
JTW1-150
JTW1-[155-200/5]
JTW1-[210-300/10]
JTW1-LC[31-299/1]
JTW2-30
JTW2-35
JTW2-40
JTW2-45
JTW2-50
JTW2-55
JTW2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd/d1 (Inner diameter)
(mm)
Material With/without hexagonal hole R (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications) L (L dimension)
(mm)
LC (Total length alteration 1mm increments)
(mm)
1 Piece(s)Available

8 Days or more

106BrassYes1/81/850-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/860-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/870-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/880-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/890-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/8100-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/8110-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/8120-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/8130-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/8140-
1 Piece(s)Available

8 Days or more

106BrassYes1/81/8150-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/450-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/460-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/470-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/480-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/490-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/4100-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/4110-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/4120-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/4130-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/4140-
1 Piece(s)Available

8 Days or more

108BrassYes1/41/4150-
1 Piece(s)Available

8 Days or more

1010BrassYes3/83/850-
1 Piece(s)Available

8 Days or more

1010BrassYes3/83/8100-
1 Piece(s)Available

8 Days or more

1010BrassYes3/83/8150-
1 Piece(s)Available

Same day

Stock

-6BrassNo1/81/830-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/835-
1 Piece(s)Available

Same day

Stock

-6BrassNo1/81/840-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/845-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/850-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/855-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/860-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/865-
1 Piece(s)Available

Same day

Stock

-6BrassNo1/81/870-
1 Piece(s)Available

Same day

Stock

-6BrassNo1/81/875-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/880-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/885-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/890-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/895-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8100-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8105-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8110-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8115-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8120-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8125-
1 Piece(s)Available

Same day

Stock

-6BrassNo1/81/8130-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8135-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8140-
1 Piece(s)Available

8 Days or more

-6BrassNo1/81/8145-
1 Piece(s)Available

Same day

Stock

-6BrassNo1/81/8150-
1 Piece(s)

10 Days or more

-6BrassNo1/81/8155 ~ 200-
1 Piece(s)

10 Days or more

-6BrassNo1/81/8210 ~ 300-
1 Piece(s)

10 Days or more

-6BrassNo1/81/8-31 ~ 299
1 Piece(s)Available

Same day

Stock

-8BrassNo1/41/430-
1 Piece(s)Available

8 Days or more

-8BrassNo1/41/435-
1 Piece(s)Available

Same day

Stock

-8BrassNo1/41/440-
1 Piece(s)Available

8 Days or more

-8BrassNo1/41/445-
1 Piece(s)Available

Same day

Stock

-8BrassNo1/41/450-
1 Piece(s)Available

8 Days or more

-8BrassNo1/41/455-
1 Piece(s)Available

Same day

Stock

-8BrassNo1/41/460-

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.