(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick-Fitting Joints for Mold Cooling - Separate Plugs and Sockets, Heat-Resistant to 99 °C, R Pipe Threaded

Quick-Fitting Joints for Mold Cooling - Separate Plugs and Sockets, Heat-Resistant to 99 °C, R Pipe Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick-Fitting Joints for Mold Cooling - Separate Plugs and Sockets, Heat-Resistant to 99 °C, R Pipe Threaded
  • Quick-Fitting Joints for Mold Cooling - Separate Plugs and Sockets, Heat-Resistant to 99 °C, R Pipe Threaded
  • Quick-Fitting Joints for Mold Cooling - Separate Plugs and Sockets, Heat-Resistant to 99 °C, R Pipe Threaded
  • Volume Discount

•Material: Brass + Nickel plated
•Connecting Part: Hose
•Heat Proof: 99℃
•Includes Valve: No valve

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image
Joint section Body: Brass C3604(C36000)(CU-ZN)+ Nickel plating
                        Release ring: Polyacetal resin (POM)
                        Socket screw Brass C3604(C36000)(CU-ZN)+ Nickel plating
                        Thread JIS B 0203 tapered thread for tubing R (PT)
                        *Thread part is applied with sealant.
M-AKC is a set product of M-AKCP and M-AK.
    Can be attached/detached easily.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Keep water temperature under 99°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
Be sure to use an insert sleeve (Click here) when using this socket.

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image
Joint section Body: Brass C3604(C36000)(CU-ZN)+ Nickel plating
                        Release ring: Polyacetal resin (POM)
                        Socket screw Brass C3604(C36000)(CU-ZN)+ Nickel plating
                        Thread JIS B 0203 tapered thread for tubing R (PT)
                        *Thread part is applied with sealant.

M-AKL is a set product of M-AKLP and M-AK.
    Can be attached/detached easily.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Keep water temperature under 99°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
Be sure to use an insert sleeve (Click here) when using this socket.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-AKC08-601
M-AKC08-602
M-AKC08-801
M-AKC08-802
M-AKC10-1001
M-AKC10-1002
M-AKC10-1201
M-AKC10-1202
M-AKC10-1203
M-AKC10-801
M-AKC10-802
M-AKC10-803
M-AKL08-601
M-AKL08-602
M-AKL08-801
M-AKL08-802
M-AKL10-1001
M-AKL10-1002
M-AKL10-1003
M-AKL10-1201
M-AKL10-1202
M-AKL10-1203
M-AKL10-801
M-AKL10-802
M-AKL10-803
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Applicable hose outer diameter
(mm)
R/(PT)
(Nominal)
L (Length)
(mm)
Type
1 Piece(s)Available

8 Days or more

10Straight61/844Straight joint set
1 Piece(s)Available

8 Days or more

10Straight61/445.5Straight joint set
1 Piece(s)Available

8 Days or more

10Straight81/844.5Straight joint set
1 Piece(s)Available

8 Days or more

10Straight81/446Straight joint set
1 Piece(s)Available

8 Days or more

10Straight101/852Straight joint set
1 Piece(s)Available

8 Days or more

10Straight101/454Straight joint set
1 Piece(s)Available

8 Days or more

10Straight121/861Straight joint set
1 Piece(s)Available

8 Days or more

10Straight121/463Straight joint set
1 Piece(s)Available

8 Days or more

10Straight123/863Straight joint set
1 Piece(s)Available

8 Days or more

10Straight81/849.5Straight joint set
1 Piece(s)Available

8 Days or more

10Straight81/451.5Straight joint set
1 Piece(s)Available

8 Days or more

10Straight83/851.5Straight joint set
1 Piece(s)Available

8 Days or more

10L-shaped61/837L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped61/438.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped81/838L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped81/439.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped101/845L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped101/447L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped103/847L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped121/850.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped121/452.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped123/852.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped81/843.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped81/445.5L-shaped joint set
1 Piece(s)Available

8 Days or more

10L-shaped83/845.5L-shaped joint set

Loading...

  1. 1

Specifications

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image
•Dimension Table
Matching tubesTube inserting holeDD1Allen wrench hole
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Imaged
Laℓ1R(PT)ComponentsPart Number
Outer×Inner dia.Hole dia. PDepth CM-AKCPM-AKTypeNo.
6×46171515QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image5444081/808- 6P08-01SM-AKC08- 601
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image645.539.5111/408-02S08- 602
8×6818.5QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image544.540.581/808- 8P08-01S08- 801
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image64640111/408-02S08- 802
1818QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image549.545.581/810- 8P10-01S10- 801
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image851.5111/410-02S10- 802
45123/810-03S10- 803
10×7.51021QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image5524881/810-10P10-01S10-1001
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image854111/410-02S10-1002
47.5123/810-03S10-1003
12×91223.521QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image5615781/810-12P10-01S10-1201
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image863111/410-02S10-1202
56.5123/810-03S10-1203
 
Matching tubesTube inserting holeDD1Allen wrench hole
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Imaged
Lae□Sℓ1R(PT)ComponentsPart Number
Outer×Inner dia.Hole dia. PDepth CM-AKLPM-AKTypeNo.
6×46171515QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image53739221281/808- 6P08-01SM-AKL08- 601
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image638.538.5111/408-02S08- 602
8×6818.5QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image53841241481/808- 8P08-01S08- 801
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image639.540.5111/408-02S08- 802
1818QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image543.546.581/810- 8P10-01S10- 801
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image845.5111/410-02S10- 802
46123/810-03S10- 803
10×7.51021QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image54549.5281781/810-10P10-01S10-1001
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image847111/410-02S10-1002
49123/810-03S10-1003
12×91223.5QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image550.556.5312081/810-12P10-01S10-1201
QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -SEPARATE  PLUGS�SOCKETS/  (HEAT-RESISTANT  99degree  SERIES)  /SETS-:Related Image852.5111/410-02S10-1202
56123/810-03S10-1203
 

Basic Information

Material Brass + Nickel plated Connecting parts Hose Heat proof 99℃
With/without valve No valve Spanner installation section No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.