(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick-Fitting Joints For Mold Cooling -Standard Type (Heat-Resistant 60degree Series) /Straight Joint Plug/For Spanner Installation-

Quick-Fitting Joints For Mold Cooling -Standard Type (Heat-Resistant 60degree Series) /Straight Joint Plug/For Spanner Installation-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Brass + Nickel plated
•Connecting Part: Hose
•Heat Proof: 60℃
•Includes Valve: No valve
•Shape: Straight

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -STANDARD  TYPE  (HEAT-RESISTANT  60degree  SERIES)  /STRAIGHT  JOINT  PLUG/FOR  SPANNER  INSTALLATION-:Related Image
M-PC is made in integral structure,
    and cannot be disassembled.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Keep water temperature under 60°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
Be sure to use an insert sleeve (Click here) when using this socket.
Body: Brass C3604(C36000)(CU-ZN)+ Nickel plating
    Release ring: Polyacetal resin (POM)
    Thread: Brass C3604(C36000)(CU-ZN)+ Nickel plating
    Thread JIS B 0203 tapered thread for tubing R (PT)
    *Thread part is applied with sealant.

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -STANDARD  TYPE  (HEAT-RESISTANT  60degree  SERIES)  /STRAIGHT  JOINT  PLUG/FOR  SPANNER  INSTALLATION-:Related Image
M-PCX is made in integral structure,
    and cannot be disassembled.
Use in normal pressure 300kPa (3kgf/cm2) or lower.
Keep water temperature under 60°C.
Set the surge pressure (the pressure that acts instantaneously due to an impact flow) so that it does not exceed the maximum working pressure (300 kPa).
Be sure to use an insert sleeve (Click here) when using this socket.
Body: Brass C3604(C36000)(CU-ZN)+ Nickel plating
    Release ring: Polyacetal resin (POM)
    Thread: Brass C3604(C36000)(CU-ZN)+ Nickel plating
    Thread JIS B 0203 tapered thread for tubing R (PT)
    *Thread part is applied with sealant.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-PC4-01
M-PC4-02
M-PC6-01
M-PC6-02
M-PC6-03
M-PC8-01
M-PC8-02
M-PC8-03
M-PC10-01
M-PC10-02
M-PC10-03
M-PC12-02
M-PC12-03
M-PCX4-01H
M-PCX6-01H
M-PCX6-02H
M-PCX8-01H
M-PCX8-02H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable hose outer diameter
(mm)
R/(PT)
(Nominal)
Type
1 Piece(s)Available

8 Days or more

1041/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1041/4Straight joint plug-spanner type
1 Piece(s)Available

Same day

Stock

1061/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1061/4Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1063/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1081/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1081/4Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1083/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

10101/8Straight joint plug-spanner type
1 Piece(s)Available

Same day

Stock

10101/4Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

10103/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

10121/4Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

10123/8Straight joint plug-spanner type
1 Piece(s)Available

8 Days or more

1041/8Straight joint plug-hexagonal wrench type
1 Piece(s)Available

8 Days or more

1061/8Straight joint plug-hexagonal wrench type
1 Piece(s)Available

8 Days or more

1061/4Straight joint plug-hexagonal wrench type
1 Piece(s)Available

8 Days or more

1081/8Straight joint plug-hexagonal wrench type
1 Piece(s)Available

8 Days or more

1081/4Straight joint plug-hexagonal wrench type

Loading...

  1. 1

Specifications

QUICK-FITTING  JOINTS  FOR  MOLD  COOLING  -STANDARD  TYPE  (HEAT-RESISTANT  60degree  SERIES)  /STRAIGHT  JOINT  PLUG/FOR  SPANNER  INSTALLATION-:Related Image
•Dimension Table
Matching tubesTube inserting holedLaAllen side
B
ℓ1R(PT)Part Number
Outer×Inner dia.Hole dia. PDepth CTypeNo.
4×2.5415321.017.01081/8M-PC4-01
15.014111/44-02
6×46174.622.618.61281/86-01
24.618.514111/46-02
23.617.217123/86-03
8×6818.5627.923.91481/88-01
726.620.6111/48-02
23.917.617123/88-03
10×7.51021630.326.381/810-01
8.529.823.8111/410-02
29.323123/810-03
12×91223.58.535.929.921111/412-02
1131.925.6123/812-03
 
Matching tubesTube inserting holeAllen wrench hole
d
LaAllen side
B
ℓ1R(PT)Part Number
Outer×Inner dia.Hole dia. PDepth CTypeNo.
4×2.54152.521.017.01081/8M-PCX4-01H
6×4617422.618.6126-01H
24.618.514111/46-02H
8×6818.5527.923.981/88-01H
626.620.6111/48-02H
 

Basic Information

Material Brass + Nickel plated Connecting parts Hose Heat proof 60℃
With/without valve No valve Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.