(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type- (KHPF1)

High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type- KHPF1

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type-
  • High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type-
  • Volume Discount

•Material: Brass
•Includes Valve: No valve
•Shape: Straight

High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type-:Related Image
Matching Sockets: Click here,Click here
Brass C3604(C36000)(CU-ZN)

High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type-:Related Image
Matching Sockets: Click here,Click here
Brass C3604(C36000)(CU-ZN)
    Thread JIS B 0203
    tapered thread for tubing Rc (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KHPF1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Spanner installation section Rc/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

10Male threadYes1/832

Loading...

  1. 1

Specifications

High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLD1Inner dia.
d1
For hosePart Number
VaETypeNo.
High couplers series
Socket hole diameter V=10.9
10.92057167.5930
For hose
KHPH(Brass)
2
6111.3343
 
Matching
Sockets
To be connected to a socketLAllen side
B
Inner dia.
d1
Tapered female thread Rc (PT)Part Number
VTypeNo.
High couplers series
Socket hole diameter V=10.9
10.92032147.51/8
Male screw reception type
KHPF(Brass)
1
36171/42
Matching Sockets: MiSUMi's high couplers for cooling pipe KHSH•KHSM•KHSF•F120-KHSH•F120-KHSM•F120-KHSF•F120-MKHSH•F120-KHSHW Click here,Click here
                               Nitto's high couplers □□SH(Ex. 20SH)•□□SM(Ex. K20SM)•□□SF
Matching Joint Plug Connections Click here   Use in normal pressure 980kPa (10kgf/cm2) or lower.
 

Basic Information

Material Brass With/without valve No valve Shape Straight

Please check the type/dimensions/specifications of the part KHPF1 in the High Couplers For Cooling Pipe -Plugs/Hose Attachment Type・Male Screw Type- series.

Products like this...

Part Number
KHPF2
KHPH2
KHPH3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Spanner installation section Rc/(PT)
(Nominal)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

10Male threadYes1/436
1 Piece(s)Available

8 Days or more

10HoseNo-57
1 Piece(s)Available

8 Days or more

10HoseNo-61

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.