(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Lock Sets

Magnet Lock Sets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Magnet Lock Sets
  • Magnet Lock Sets
  • Volume Discount
  • Lead Time Reduction

Heat Resistance Temperature: 80℃ or lower
Product Type: Standard
For complete product overview and details on Magnet Lock Sets see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MLK40
MLK80
MLK100
MLK200
MLKC20
MLKC40
MLKC50
MLKC100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct type Adhesion strength per set (N) Heat resistance temperature
1 Piece(s)Available

5 Days

10Standard392.3N80℃ or lower
1 Piece(s)Available

9 Days or more

10Standard784.5N200℃ or lower
1 Piece(s)Available

Same day

Stock

10Standard980.7N80℃ or lower
1 Piece(s)Available

Same day

Stock

10Standard1961.3N200℃ or lower
1 Piece(s)Available

5 Days

10Compact196.1N80℃ or lower
1 Piece(s)Available

5 Days

10Compact392.2N200℃ or lower
1 Piece(s)Available

5 Days

10Compact490.3N80℃ or lower
1 Piece(s)Available

5 Days

10Compact980.6N200℃ or lower

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.