(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parting Lock Sets -For Light Load・Medium Load・Heavy Load-

Parting Lock Sets -For Light Load・Medium Load・Heavy Load-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Size: Standard
For complete product overview and details on Parting Lock Sets - for Light, Medium or Heavy Load see the sections below:

■ Mechanism                               ■ Precautions
  
■ Installation
•Material Table
Item (1)Slide holder (2)Cam holder (3)Slide lock (4)Cam lock (5)Back plate (6)Release bar (7)Spacer
SKD61(H13)(1.2344) SKD61(H13)(1.2344) SKD11(D2)(1.2379) SKD11(D2)(1.2379) SK (Carbon tool steel) S45C(1045)(1.0503) S45C(1045)(1.0503)
50~55HRC 50~55HRC 58HRC~ 58HRC~ 50HRC~ 45HRC~
(Induction hardening)
-
Parting Lock Sets -For Light Load・Medium Load・Heavy Load-:Related Image

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PLL
PLM
PLM-CH
PLM-SH
PLS
PLS-CH
PLS-RL
PLS-SH
PRK
PRKL
PRKM
PRL
PRLL
PRLM
PRS
PRSL
PRSM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad capacity Parts Appl.
1 Piece(s)Available

8 Days or more

104t(40KN) or lowerSetFor PLL
1 Piece(s)Available

Same day

Stock

101.8t(20KN) or lowerSetFor PLM
1 Piece(s)Available

Same day

Stock

10-Cam holder setFor PLM
1 Piece(s)Available

8 Days or more

10-Slide holder unitFor PLM
1 Piece(s)Available

Same day

Stock

101t(10KN) or lowerSetFor PLS
1 Piece(s)Available

8 Days or more

10-Cam holder setFor PLS
1 Piece(s)Available

8 Days or more

10-Release bar long typeFor PLS
1 Piece(s)Available

8 Days or more

10-Slide holder unitFor PLS
1 Piece(s)Available

Same day

Stock

10-Cam lockFor PLS
1 Piece(s)Available

8 Days or more

10-Cam lockFor PLL
1 Piece(s)Available

Same day

Stock

10-Cam lockFor PLM
1 Piece(s)Available

Same day

Stock

10-Release barFor PLS
1 Piece(s)Available

8 Days or more

10-Release barFor PLL
1 Piece(s)Available

8 Days or more

10-Release barFor PLM
1 Piece(s)Available

Same day

Stock

10-Slide lockFor PLS
1 Piece(s)Available

8 Days or more

10-Slide lockFor PLL
1 Piece(s)Available

Same day

Stock

10-Slide lockFor PLM

Loading...

  1. 1
 

Basic Information

Size Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.