(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Puller Bolts -Male Screw Enhanced Type/Male Screw Type-

Puller Bolts -Male Screw Enhanced Type/Male Screw Type-

Click this image to zoom it.

  • Puller Bolts -Male Screw Enhanced Type/Male Screw Type-
  • Puller Bolts -Male Screw Enhanced Type/Male Screw Type-
  • Volume Discount

•Product Name: Puller bolts
For complete product overview and details on Puller Bolts - Male Screw see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PBTK10-100
PBTK10-110
PBTK10-120
PBTK10-130
PBTK10-140
PBTK10-150
PBTK13-100
PBTK13-110
PBTK13-120
PBTK13-130
PBTK13-140
PBTK13-150
PBTK13-160
PBTK13-170
PBTK13-180
PBTK13-190
PBTK13-200
PBTK13-210
PBTK13-220
PBTK13-230
PBTK13-240
PBTK13-260
PBTK16-100
PBTK16-110
PBTK16-120
PBTK16-130
PBTK16-140
PBTK16-150
PBTK16-160
PBTK16-170
PBTK16-180
PBTK16-190
PBTK16-200
PBTK16-210
PBTK16-220
PBTK16-230
PBTK16-240
PBTK16-260
PBTK20-140
PBTK20-150
PBTK20-160
PBTK20-170
PBTK20-180
PBTK20-190
PBTK20-200
PBTK20-210
PBTK20-220
PBTK20-230
PBTK20-240
PBTK20-250
PBTK20-260
PBTK20-280
PBTK20-300
PBTK25-170
PBTK25-180
PBTK25-190
PBTK25-200
PBTK25-210
PBTK25-220
PBTK25-230
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
Screw type L dimension
(mm)
1 Piece(s)Available

9 Days or more

1010Male thread (Enhanced type)100
1 Piece(s)Available

9 Days or more

1010Male thread (Enhanced type)110
1 Piece(s)Available

9 Days or more

1010Male thread (Enhanced type)120
1 Piece(s)Available

9 Days or more

1010Male thread (Enhanced type)130
1 Piece(s)Available

9 Days or more

1010Male thread (Enhanced type)140
1 Piece(s)Available

9 Days or more

1010Male thread (Enhanced type)150
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)100
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)110
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)120
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)130
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)140
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)150
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)160
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)170
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)180
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)190
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)200
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)210
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)220
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)230
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)240
1 Piece(s)Available

9 Days or more

1013Male thread (Enhanced type)260
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)100
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)110
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)120
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)130
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)140
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)150
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)160
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)170
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)180
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)190
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)200
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)210
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)220
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)230
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)240
1 Piece(s)Available

9 Days or more

1016Male thread (Enhanced type)260
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)140
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)150
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)160
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)170
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)180
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)190
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)200
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)210
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)220
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)230
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)240
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)250
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)260
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)280
1 Piece(s)Available

9 Days or more

1020Male thread (Enhanced type)300
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)170
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)180
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)190
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)200
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)210
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)220
1 Piece(s)Available

9 Days or more

1025Male thread (Enhanced type)230

Loading...

 

Basic Information

Product name Puller bolts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.