(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Block Sets -Straight Type- (Part Numbers)

Positioning Block Sets -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
•Clearance Of Straight Shape: 0.005~0.020

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBJX30-14
LBJX30-19
LBJX40-19
LBJX40-24
LBJX50-29
LBJX50-34
LBJXB30-14
LBJXB30-19
LBJXB40-19
LBJXB40-24
LBJXB50-29
LBJXB50-34
LBJXP30
LBJXP40
LBJXP50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents A (External shape)
(mm)
T1 (Bushing height)
(mm)
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)3014
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)3019
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)4019
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)4024
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)5029
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)5034
1 Piece(s)Available

8 Days or more

10Bushing3014
1 Piece(s)Available

8 Days or more

10Bushing3019
1 Piece(s)Available

8 Days or more

10Bushing4019
1 Piece(s)Available

8 Days or more

10Bushing4024
1 Piece(s)Available

8 Days or more

10Bushing5029
1 Piece(s)Available

8 Days or more

10Bushing5034
1 Piece(s)Available

8 Days or more

10Pin30-
1 Piece(s)Available

8 Days or more

10Pin40-
1 Piece(s)Available

8 Days or more

10Pin50-

Loading...

  1. 1
 

Basic Information

Shape type Block Tapered or straight Straight shape Ext. dia./External tolerance 0/-0.005
Clearance of straight shape 0.005 to 0.020

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.