(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Straight Block Sets -Side Installation Type・Oil Groove Side Installation Type- (Part Numbers)

Side Straight Block Sets -Side Installation Type・Oil Groove Side Installation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Side Straight Block Sets -Side Installation Type・Oil Groove Side Installation Type-
  • Side Straight Block Sets -Side Installation Type・Oil Groove Side Installation Type-
  • Volume Discount

•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Mounting Type: Side installation
•Ext. dia./External Tolerance: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TSSB16-6
TSSB20-6
TSSB25-8
TSSB30-8
TSSB30-20
TSSB40-10
TSSB40-25
TSSB60-20
TSSB60-35
TSSB80-30
TSSB80-45
TSSBM30-8
TSSBM40-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWith/without oil groove A (External shape)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

10No166
1 Piece(s)Available

8 Days or more

10No206
1 Piece(s)Available

8 Days or more

10No25-
1 Piece(s)Available

8 Days or more

10No308
1 Piece(s)Available

8 Days or more

10No3020
1 Piece(s)Available

8 Days or more

10No4010
1 Piece(s)Available

8 Days or more

10No4025
1 Piece(s)Available

8 Days or more

10No6020
1 Piece(s)Available

8 Days or more

10No6035
1 Piece(s)Available

8 Days or more

10No8030
1 Piece(s)Available

8 Days or more

10No8045
1 Piece(s)Available

8 Days or more

10Yes308
1 Piece(s)Available

8 Days or more

10Yes4010

Loading...

  1. 1
 

Basic Information

Components Set (Pin + Bushing) Shape type Block Tapered or straight Straight shape
Mounting type Side installation Ext. dia./External tolerance 0/-0.005 Clearance of straight shape 0.005 to 0.015
Symmetry against straight/tapered section 0.003 or less

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.