(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Straight Block Sets -Oil Groove/PL Installation Type- (Part Numbers)

Positioning Straight Block Sets -Oil Groove/PL Installation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Positioning Straight Block Sets -Oil Groove/PL Installation Type-
  • Positioning Straight Block Sets -Oil Groove/PL Installation Type-
  • Volume Discount

•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
•Clearance Of Straight Shape: 0.005~0.015

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TBSFM20-25-8
TBSFM25-25-10
TBSFM25-30-10
TBSFM30-30-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (External shape)
(mm)
L (External shape)
(mm)
E (Convex length)
(mm)
1 Piece(s)Available

8 Days or more

1020258
1 Piece(s)Available

8 Days or more

10252510
1 Piece(s)Available

8 Days or more

10253010
1 Piece(s)Available

8 Days or more

10303012

Loading...

  1. 1
 

Basic Information

Components Set (Pin + Bushing) Shape type Block Tapered or straight Straight shape
Ext. dia./External tolerance 0/-0.005 Clearance of straight shape 0.005 to 0.015 Symmetry against straight/tapered section 0.003 or less
With/without oil groove Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.