(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Pins

Positioning Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Positioning Pins
  • Positioning Pins

•Component: Pin
•Shape Type: Pin
•Tapered Straight: Straight shape
•Mounting Type: Head type
•Ext. dia./External Tolerance: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PPDB5-[25-60/0.1]
PPDB6-[25-60/0.1]
PPDB7-[25-60/0.1]
PPDB8-[25-60/0.1]
PPDB10-[25-60/0.1]
PPDFB5-[25-60/0.1]-P[4.5-4.99/0.01]
PPDFB6-[25-60/0.1]-P[5.5-5.99/0.01]
PPDFB8-[25-60/0.1]-P[7-7.99/0.01]
PPDFB10-[25-60/0.1]-P[8-9.99/0.01]
PPDFT5-[25-60/0.1]-P[4.5-4.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPDFT6-[25-60/0.1]-P[5.5-5.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPDFT8-[25-60/0.1]-P[7-7.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPDFT10-[25-60/0.1]-P[8-9.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPDT5-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPDT6-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPDT7-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPDT8-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPDT10-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPHB5-[25-60/0.1]
PPHB6-[25-60/0.1]
PPHB7-[25-60/0.1]
PPHB8-[25-60/0.1]
PPHB10-[25-60/0.1]
PPHFB5-[25-60/0.1]-P[4.5-4.99/0.01]
PPHFB6-[25-60/0.1]-P[5.5-5.99/0.01]
PPHFB8-[25-60/0.1]-P[7-7.99/0.01]
PPHFB10-[25-60/0.1]-P[8-9.99/0.01]
PPHFT5-[25-60/0.1]-P[4.5-4.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPHFT6-[25-60/0.1]-P[5.5-5.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPHFT8-[25-60/0.1]-P[7-7.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPHFT10-[25-60/0.1]-P[8-9.99/0.01]-F[10-59.7/0.1]-K[1-45/1]
PPHT5-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPHT6-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPHT7-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPHT8-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
PPHT10-[25-60/0.1]-F[10-59.7/0.1]-K[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip shape Shaft diameter designation method D (Shaft diameter)
(mm)
No. (Nominal shaft diameter)
(mm)
F (Bearing bore length)
(mm)
K (Angle)
(°)
L (L dimension)
(mm)
P (Shaft diameter)
(mm)
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter selection5---25 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter selection6---25 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter selection7---25 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter selection8---25 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter selection10---25 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter designation-5--25 ~ 604.5 ~ 4.99
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter designation-6--25 ~ 605.5 ~ 5.99
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter designation-8--25 ~ 607 ~ 7.99
1 Piece(s)

7 Days or more

10SKD11 comparableSpherical processedShaft diameter designation-10--25 ~ 608 ~ 9.99
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter designation-510 ~ 59.71 ~ 4525 ~ 604.5 ~ 4.99
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter designation-610 ~ 59.71 ~ 4525 ~ 605.5 ~ 5.99
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter designation-810 ~ 59.71 ~ 4525 ~ 607 ~ 7.99
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter designation-1010 ~ 59.71 ~ 4525 ~ 608 ~ 9.99
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter selection5-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter selection6-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter selection7-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter selection8-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKD11 comparableTaperedShaft diameter selection10-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter selection5---25 ~ 60-
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter selection6---25 ~ 60-
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter selection7---25 ~ 60-
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter selection8---25 ~ 60-
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter selection10---25 ~ 60-
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter designation-5--25 ~ 604.5 ~ 4.99
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter designation-6--25 ~ 605.5 ~ 5.99
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter designation-8--25 ~ 607 ~ 7.99
1 Piece(s)

7 Days or more

10SKH51Spherical processedShaft diameter designation-10--25 ~ 608 ~ 9.99
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter designation-510 ~ 59.71 ~ 4525 ~ 604.5 ~ 4.99
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter designation-610 ~ 59.71 ~ 4525 ~ 605.5 ~ 5.99
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter designation-810 ~ 59.71 ~ 4525 ~ 607 ~ 7.99
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter designation-1010 ~ 59.71 ~ 4525 ~ 608 ~ 9.99
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter selection5-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter selection6-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter selection7-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter selection8-10 ~ 59.71 ~ 4525 ~ 60-
1 Piece(s)

7 Days or more

10SKH51TaperedShaft diameter selection10-10 ~ 59.71 ~ 4525 ~ 60-

Loading...

  1. 1
 

Basic Information

Components Pin Shape type Pin Tapered or straight Straight shape
Mounting type Head type Ext. dia./External tolerance 0/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.