(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Pin Sets -Standard Installation Type-

Tapered Pin Sets -Standard Installation Type-

Click this image to zoom it.

  • Tapered Pin Sets -Standard Installation Type-
  • Tapered Pin Sets -Standard Installation Type-
  • Tapered Pin Sets -Standard Installation Type-
  • Volume Discount

•Shape Type: Pin
•Tapered Straight: Tapered shape
•Mounting Type: Standard

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TPN13-1
TPN13-3
TPN13-5
TPN13-10
TPN13-[1,​3,​5,​10]
TPN16-1
TPN16-3
TPN16-5
TPN16-10
TPN16-[1,​3,​5,​10]
TPN20-1
TPN20-3
TPN20-5
TPN20-10
TPN20-[1,​3,​5,​10]
TPN25-1
TPN25-3
TPN25-5
TPN25-10
TPN25-[1,​3,​5,​10]
TPN30-1
TPN30-3
TPN30-5
TPN30-10
TPN30-[1,​3,​5,​10]
TPN32-1
TPN32-3
TPN32-5
TPN32-10
TPN32-[1,​3,​5,​10]
TPN35-1
TPN35-3
TPN35-5
TPN35-10
TPN35-[1,​3,​5,​10]
TPN42-1
TPN42-3
TPN42-5
TPN42-10
TPN42-[1,​3,​5,​10]
TPNV10-1
TPNV10-3
TPNV10-5
TPNV10-[1,​3,​5]
TPNV13-1
TPNV13-3
TPNV13-5
TPNV13-[1,​3,​5]
TPNV16-1
TPNV16-3
TPNV16-5
TPNV16-[1,​3,​5]
TPNV20-1
TPNV20-3
TPNV20-5
TPNV20-[1,​3,​5]
TPNV25-1
TPNV25-3
TPNV25-5
TPNV25-[1,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponents Ext. dia./External tolerance Angle of tapered shape
(°)
Concentricity of straight/tapered section Alterations D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo13
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo16
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo20
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo25
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo30
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes30
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo32
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes32
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo35
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes35
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k61Match markNo42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k63Match markNo42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k65Match markNo42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610Match markNo42
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 10Match markYes42
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo10
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo10
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo10
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes10
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo13
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes13
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo16
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes16
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo20
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes20
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k610.01 or lessNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k630.01 or lessNo25
1 Piece(s)Available

8 Days or more

10[Set] Set (Pin + Bushing)k650.01 or lessNo25
1 Piece(s)

10 Days or more

10[Set] Set (Pin + Bushing)k61 ~ 50.01 or lessYes25

Loading...

 

Basic Information

Shape type Pin Tapered or straight Tapered shape Mounting type Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.