(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrodes For Engraving -Round Type-

Electrodes For Engraving -Round Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Electrodes For Engraving
•Type: Round
•Material: Tough pitch copper

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EMLM0.8-0
EMLM0.8-1
EMLM0.8-2
EMLM0.8-3
EMLM0.8-4
EMLM0.8-5
EMLM0.8-6
EMLM0.8-7
EMLM0.8-8
EMLM0.8-9
EMLM0.8-[#,​+,​<,​>,​A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z,​¥]
EMLM0.8A-0
EMLM0.8A-1
EMLM0.8A-2
EMLM0.8A-3
EMLM0.8A-4
EMLM0.8A-5
EMLM0.8A-6
EMLM0.8A-7
EMLM0.8A-8
EMLM0.8A-9
EMLM0.8A-[#,​+,​<,​>,​A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z,​¥]
EMLM1.0-0
EMLM1.0-1
EMLM1.0-2
EMLM1.0-3
EMLM1.0-4
EMLM1.0-5
EMLM1.0-6
EMLM1.0-7
EMLM1.0-8
EMLM1.0-9
EMLM1.0-[#,​+,​<,​>,​A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z,​¥]
EMLM1.2-0
EMLM1.2-1
EMLM1.2-2
EMLM1.2-3
EMLM1.2-4
EMLM1.2-5
EMLM1.2-6
EMLM1.2-7
EMLM1.2-8
EMLM1.2-9
EMLM1.2-[#,​+,​<,​>,​A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z,​¥]
EMLM1.5-0
EMLM1.5-1
EMLM1.5-2
EMLM1.5-3
EMLM1.5-4
EMLM1.5-5
EMLM1.5-6
EMLM1.5-7
EMLM1.5-8
EMLM1.5-9
EMLM1.5-[#,​+,​<,​>,​A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z,​¥]
EMLM2.0-0
EMLM2.0-1
EMLM2.0-2
EMLM2.0-3
EMLM2.0-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip diameter)
(mm)
Characters for engraving Character type # Engraving character selection ¥
1 Piece(s)Available

8 Days or more

100.80Standard type---
1 Piece(s)Available

8 Days or more

100.81Standard type---
1 Piece(s)Available

8 Days or more

100.82Standard type---
1 Piece(s)Available

8 Days or more

100.83Standard type---
1 Piece(s)Available

8 Days or more

100.84Standard type---
1 Piece(s)Available

8 Days or more

100.85Standard type---
1 Piece(s)Available

8 Days or more

100.86Standard type---
1 Piece(s)Available

8 Days or more

100.87Standard type---
1 Piece(s)Available

8 Days or more

100.88Standard type---
1 Piece(s)Available

8 Days or more

100.89Standard type---
1 Piece(s)

12 Days or more

100.8-Standard type#+ / < / > / A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z¥
1 Piece(s)Available

8 Days or more

100.80Small type---
1 Piece(s)Available

8 Days or more

100.81Small type---
1 Piece(s)Available

8 Days or more

100.82Small type---
1 Piece(s)Available

8 Days or more

100.83Small type---
1 Piece(s)Available

8 Days or more

100.84Small type---
1 Piece(s)Available

8 Days or more

100.85Small type---
1 Piece(s)Available

8 Days or more

100.86Small type---
1 Piece(s)Available

8 Days or more

100.87Small type---
1 Piece(s)Available

8 Days or more

100.88Small type---
1 Piece(s)Available

8 Days or more

100.89Small type---
1 Piece(s)

12 Days or more

100.8-Small type#+ / < / > / A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z¥
1 Piece(s)Available

8 Days or more

101.00Standard type---
1 Piece(s)Available

8 Days or more

101.01Standard type---
1 Piece(s)Available

8 Days or more

101.02Standard type---
1 Piece(s)Available

8 Days or more

101.03Standard type---
1 Piece(s)Available

8 Days or more

101.04Standard type---
1 Piece(s)Available

8 Days or more

101.05Standard type---
1 Piece(s)Available

8 Days or more

101.06Standard type---
1 Piece(s)Available

8 Days or more

101.07Standard type---
1 Piece(s)Available

8 Days or more

101.08Standard type---
1 Piece(s)Available

8 Days or more

101.09Standard type---
1 Piece(s)

12 Days or more

101.0-Standard type#+ / < / > / A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z¥
1 Piece(s)Available

8 Days or more

101.20Standard type---
1 Piece(s)Available

8 Days or more

101.21Standard type---
1 Piece(s)Available

8 Days or more

101.22Standard type---
1 Piece(s)Available

8 Days or more

101.23Standard type---
1 Piece(s)Available

8 Days or more

101.24Standard type---
1 Piece(s)Available

8 Days or more

101.25Standard type---
1 Piece(s)Available

8 Days or more

101.26Standard type---
1 Piece(s)Available

8 Days or more

101.27Standard type---
1 Piece(s)Available

8 Days or more

101.28Standard type---
1 Piece(s)Available

8 Days or more

101.29Standard type---
1 Piece(s)

12 Days or more

101.2-Standard type#+ / < / > / A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z¥
1 Piece(s)Available

8 Days or more

101.50Standard type---
1 Piece(s)Available

8 Days or more

101.51Standard type---
1 Piece(s)Available

8 Days or more

101.52Standard type---
1 Piece(s)Available

8 Days or more

101.53Standard type---
1 Piece(s)Available

8 Days or more

101.54Standard type---
1 Piece(s)Available

8 Days or more

101.55Standard type---
1 Piece(s)Available

8 Days or more

101.56Standard type---
1 Piece(s)Available

8 Days or more

101.57Standard type---
1 Piece(s)Available

8 Days or more

101.58Standard type---
1 Piece(s)Available

8 Days or more

101.59Standard type---
1 Piece(s)

12 Days or more

101.5-Standard type#+ / < / > / A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z¥
1 Piece(s)Available

8 Days or more

1020Standard type---
1 Piece(s)Available

8 Days or more

1021Standard type---
1 Piece(s)Available

8 Days or more

1022Standard type---
1 Piece(s)Available

8 Days or more

1023Standard type---
1 Piece(s)Available

8 Days or more

1024Standard type---

Loading...

 

Basic Information

Material Tough pitch copper

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.