(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-

Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-
  • Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-
  • Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-
  • Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-
  • Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-

•Material: Carbide
•Shape: Normal type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGWB1A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-C[0.2-0.4/0.1]-V[1.3-1.9/0.1]
PGWB1A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-V[1.5-2.4/0.1]
PGWB1A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]-V[2-2.9/0.1]
PGWB1A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]-V[2.5-3.9/0.1]
PGWB1A5-[15-40/0.01]-P[0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-V[3.5-4.9/0.1]
PGWB1A6-[15-40/0.01]-P[1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-V[4-5.9/0.1]
PGWB1A8-[15-40/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-V[4.5-7.9/0.1]
PGWB2A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]
PGWB2A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]
PGWB2A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30]
PGWB2A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30]
PGWB2A5-[15-40/0.01]-P[0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30]
PGWB2A6-[15-40/0.01]-P[1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]
PGWB2A8-[15-40/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]
PGWB3A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-C[0.2-0.4/0.1]-S[1-45/1]
PGWB3A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-S[1-45/1]
PGWB3A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]-S[1-45/1]
PGWB3A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]-S[1-45/1]
PGWB3A5-[15-40/0.01]-P[0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-S[1-45/1]
PGWB3A6-[15-40/0.01]-P[1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-S[1-50/1]
PGWB3A8-[15-40/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-S[1-60/1]
PGWB4A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-C[0.2-0.4/0.1]-R[0.4-0.8/0.1]
PGWB4A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]-R[0.6-1/0.1]
PGWB4A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGWB4A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]-R[0.8-1.5/0.1]
PGWB4A5-[15-40/0.01]-P[0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-R[1-2/0.1]
PGWB4A6-[15-40/0.01]-P[1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-R[1.5-3/0.1]
PGWB4A8-[15-40/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]-R[2-4/0.1]
PGWB5A2-[6-20/0.01]-P[0.3,​0.4,​0.5]-A[1,​2,​3]-K[20,​30]-C[0.2-0.4/0.1]
PGWB5A2.5-[8-25/0.01]-P[0.3,​0.4,​0.5,​0.6]-A[1,​2,​3]-K[20,​30]-C[0.2-0.5/0.1]
PGWB5A3-[10-40/0.01]-P[0.5,​0.6,​0.7,​0.8]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]
PGWB5A4-[10-40/0.01]-P[0.6,​0.7,​0.8,​0.9,​1]-A[1,​2,​3]-K[20,​30]-C[0.3-0.8/0.1]
PGWB5A5-[15-40/0.01]-P[0.8,​0.9,​1,​1.2]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]
PGWB5A6-[15-40/0.01]-P[1,​1.2,​1.3,​1.4,​1.5]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]
PGWB5A8-[15-40/0.01]-P[1.2,​1.3,​1.4,​1.5,​1.6]-A[1,​2,​3]-K[20,​30]-C[0.5-1.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
C (Tip length)
(mm)
K (Cutting angle)
(°)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)
S (Tip angle)
(°)
V (Tip diameter)
(mm)
1 Piece(s)

12 Days or more

101A21 ~ 30.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5--1.3 ~ 1.9
1 Piece(s)

12 Days or more

101A2.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6--1.5 ~ 2.4
1 Piece(s)

12 Days or more

101A31 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.8--2 ~ 2.9
1 Piece(s)

12 Days or more

101A41 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1--2.5 ~ 3.9
1 Piece(s)

12 Days or more

101A51 ~ 30.5 ~ 1.520 ~ 3015 ~ 400.8 ~ 1.2--3.5 ~ 4.9
1 Piece(s)

12 Days or more

101A61 ~ 30.5 ~ 1.520 ~ 3015 ~ 401 ~ 1.5--4 ~ 5.9
1 Piece(s)

12 Days or more

101A81 ~ 30.5 ~ 1.520 ~ 3015 ~ 401.2 ~ 1.6--4.5 ~ 7.9
1 Piece(s)

12 Days or more

102A21 ~ 3-20 ~ 306 ~ 200.3 ~ 0.5---
1 Piece(s)

12 Days or more

102A2.51 ~ 3-20 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

12 Days or more

102A31 ~ 3-20 ~ 3010 ~ 400.5 ~ 0.8---
1 Piece(s)

12 Days or more

102A41 ~ 3-20 ~ 3010 ~ 400.6 ~ 1---
1 Piece(s)

12 Days or more

102A51 ~ 3-20 ~ 3015 ~ 400.8 ~ 1.2---
1 Piece(s)

12 Days or more

102A61 ~ 3-20 ~ 3015 ~ 401 ~ 1.5---
1 Piece(s)

12 Days or more

102A81 ~ 3-20 ~ 3015 ~ 401.2 ~ 1.6---
1 Piece(s)

12 Days or more

103A21 ~ 30.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5-1 ~ 45-
1 Piece(s)

12 Days or more

103A2.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6-1 ~ 45-
1 Piece(s)

12 Days or more

103A31 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.8-1 ~ 45-
1 Piece(s)

12 Days or more

103A41 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1-1 ~ 45-
1 Piece(s)

12 Days or more

103A51 ~ 30.5 ~ 1.520 ~ 3015 ~ 400.8 ~ 1.2-1 ~ 45-
1 Piece(s)

12 Days or more

103A61 ~ 30.5 ~ 1.520 ~ 3015 ~ 401 ~ 1.5-1 ~ 50-
1 Piece(s)

12 Days or more

103A81 ~ 30.5 ~ 1.520 ~ 3015 ~ 401.2 ~ 1.6-1 ~ 60-
1 Piece(s)

12 Days or more

104A21 ~ 30.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.50.4 ~ 0.8--
1 Piece(s)

12 Days or more

104A2.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.60.6 ~ 1--
1 Piece(s)

12 Days or more

104A31 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.80.8 ~ 1.5--
1 Piece(s)

12 Days or more

104A41 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 10.8 ~ 1.5--
1 Piece(s)

12 Days or more

104A51 ~ 30.5 ~ 1.520 ~ 3015 ~ 400.8 ~ 1.21 ~ 2--
1 Piece(s)

12 Days or more

104A61 ~ 30.5 ~ 1.520 ~ 3015 ~ 401 ~ 1.51.5 ~ 3--
1 Piece(s)

12 Days or more

104A81 ~ 30.5 ~ 1.520 ~ 3015 ~ 401.2 ~ 1.62 ~ 4--
1 Piece(s)

12 Days or more

105A21 ~ 30.2 ~ 0.420 ~ 306 ~ 200.3 ~ 0.5---
1 Piece(s)

12 Days or more

105A2.51 ~ 30.2 ~ 0.520 ~ 308 ~ 250.3 ~ 0.6---
1 Piece(s)

12 Days or more

105A31 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.5 ~ 0.8---
1 Piece(s)

12 Days or more

105A41 ~ 30.3 ~ 0.820 ~ 3010 ~ 400.6 ~ 1---
1 Piece(s)

12 Days or more

105A51 ~ 30.5 ~ 1.520 ~ 3015 ~ 400.8 ~ 1.2---
1 Piece(s)

12 Days or more

105A61 ~ 30.5 ~ 1.520 ~ 3015 ~ 401 ~ 1.5---
1 Piece(s)

12 Days or more

105A81 ~ 30.5 ~ 1.520 ~ 3015 ~ 401.2 ~ 1.6---

Loading...

  1. 1
 

Basic Information

Material Carbide Shape Normal type Tip step shape SR
Tip type Normal D dimension tolerance 0/-0.005 P dimension tolerance ±0.01
Tip straight tolerance 0 to 0.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.