(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/Lower Hole Type-

Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/Lower Hole Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGHTBL3-[20-40/0.01]-P[0.4,​0.5,​0.6]-SR1-A[1,​2,​3]-G[1.2,​2,​3]-B[5-10.5/0.01]
PGHTBL4-[20-40/0.01]-P[0.4,​0.5,​0.6,​0.7,​0.8]-SR[1,​1.25]-A[1,​2,​3]-G[1.2,​2,​3]-B[5-31.5/0.01]
PGHTBL5-[20-60/0.01]-P[0.6,​0.7,​0.8]-SR[1.25,​1.5]-A[1,​2,​3]-G[1.5,​3,​4]-B[5-32.5/0.01]
PGHTBL6-[20-60/0.01]-P0.8-SR[1.25,​1.5]-A[1,​2,​3]-G[1.5,​3,​4]-B[5-30/0.01]
PGHTBL8-[20-60/0.01]-P0.8-SR[1.5,​2]-A[1,​2,​3]-G[1.5,​3,​4]-B[6.5-31.5/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
B (Length excluding the lengths of head and tip)
(mm)
G (Distance from gate tip to SR)
(mm)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
SR
(mm)
1 Piece(s)

10 Days or more

1031 ~ 35 ~ 10.51.2 ~ 320 ~ 400.4 ~ 0.61
1 Piece(s)

10 Days or more

1041 ~ 35 ~ 31.51.2 ~ 320 ~ 400.4 ~ 0.81 ~ 1.25
1 Piece(s)

10 Days or more

1051 ~ 35 ~ 32.51.5 ~ 420 ~ 600.6 ~ 0.81.25 ~ 1.5
1 Piece(s)

10 Days or more

1061 ~ 35 ~ 301.5 ~ 420 ~ 600.81.25 ~ 1.5
1 Piece(s)

10 Days or more

1081 ~ 36.5 ~ 31.51.5 ~ 420 ~ 600.81.5 ~ 2

Loading...

  1. 1
 

Basic Information

Material SKH51 Shape Head type Tip step shape SR
Tip type Normal D dimension tolerance 0/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.