(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/Small Diameter Type-

Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/Small Diameter Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGEST1.5-[10-20/0.01]-P0.3-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGEST1.6-[10-20/0.01]-P[0.3,​0.4]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGEST1.8-[10-20/0.01]-P[0.3,​0.4,​0.5]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGKST1.5-[10-20/0.01]-P0.3-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGKST1.6-[10-20/0.01]-P[0.3,​0.4]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
PGKST1.8-[10-20/0.01]-P[0.3,​0.4,​0.5]-A2-C[0,​0.2,​0.3,​0.4,​0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Outer diameter)
(mm)
A (Secondary sprue angle)
(°)
C (Tip length)
(mm)
L (L dimension)
(mm)
P (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10Electroforming (Standard)1.520 ~ 0.510 ~ 200.3
1 Piece(s)

10 Days or more

10Electroforming (Standard)1.620 ~ 0.510 ~ 200.3 ~ 0.4
1 Piece(s)

10 Days or more

10Electroforming (Standard)1.820 ~ 0.510 ~ 200.3 ~ 0.5
1 Piece(s)

10 Days or more

10Electroforming (High hardness)1.520 ~ 0.510 ~ 200.3
1 Piece(s)

10 Days or more

10Electroforming (High hardness)1.620 ~ 0.510 ~ 200.3 ~ 0.4
1 Piece(s)

10 Days or more

10Electroforming (High hardness)1.820 ~ 0.510 ~ 200.3 ~ 0.5

Loading...

  1. 1
 

Basic Information

Shape Head type Tip step shape SR Tip type Normal
D dimension tolerance 0/-0.01 Tip straight tolerance 0 to 0.1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.