(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Runner Lock Pins -Straight/With Introduction Type-

Runner Lock Pins -Straight/With Introduction Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Runner Lock Pins -Straight/With Introduction Type-
  • Runner Lock Pins -Straight/With Introduction Type-

•Product Name: Runner lock pin
•Tip Matching Shape: Straight type
•Tip shape: With introduction
•Head Diameter: Normal

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RLRSB2-[10-100/0.1]-P[0.9-1.8/0.1]-Y[0.8-1.7/0.1]
RLRSB3-[10-100/0.1]-P[0.9-2.8/0.1]-Y[0.8-2.7/0.1]
RLRSB4-[10-100/0.1]-P[1.1-3.8/0.1]-Y[1-3.7/0.1]
RLRSB5-[10-100/0.1]-P[1.3-4.6/0.1]-Y[1.2-5.6/0.1]
RLRSB6-[15-100/0.1]-P[1.6-5.6/0.1]-Y[1.5-5.5/0.1]
RLRSBF2-[10-100/0.1]-P[0.9-1.8/0.1]-Y[0.8-1.7/0.1]-B[1.5-3/0.1]-E[0.5-1/0.1]
RLRSBF3-[10-100/0.1]-P[0.9-2.8/0.1]-Y[0.8-2.7/0.1]-B[1.5-3/0.1]-E[0.5-1/0.1]
RLRSBF4-[10-100/0.1]-P[1.1-3.8/0.1]-Y[1-3.7/0.1]-B[1.5-3.8/0.1]-E[0.5-1/0.1]
RLRSBF5-[10-100/0.1]-P[1.3-4.9/0.1]-Y[1.2-4.8/0.1]-B[1.5-4.5/0.1]-E[0.5-1/0.1]
RLRSBF6-[15-150/0.1]-P[1.6-5.9/0.1]-Y[1.5-5.8/0.1]-B[1.5-4.5/0.1]-E[0.5-1/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRunner lock diameter
(mm)
Dimension designation type L (L dimension)
(mm)
B (Tip length)
(mm)
E (Tip width)
(mm)
P (Tip diameter)
(mm)
Y (Tip diameter)
(mm)
1 Piece(s)

9 Days or more

102L/P/Y dimension designation type10 ~ 100--0.9 ~ 1.80.8 ~ 1.7
1 Piece(s)

9 Days or more

103L/P/Y dimension designation type10 ~ 100--0.9 ~ 2.80.8 ~ 2.7
1 Piece(s)

9 Days or more

104L/P/Y dimension designation type10 ~ 100--1.1 ~ 3.81 ~ 3.7
1 Piece(s)

9 Days or more

105L/P/Y dimension designation type10 ~ 100--1.3 ~ 4.61.2 ~ 5.6
1 Piece(s)

9 Days or more

106L/P/Y dimension designation type15 ~ 100--1.6 ~ 5.61.5 ~ 5.5
1 Piece(s)

9 Days or more

102L/P/Y/B/E dimension designation type10 ~ 1001.5 ~ 30.5 ~ 10.9 ~ 1.80.8 ~ 1.7
1 Piece(s)

9 Days or more

103L/P/Y/B/E dimension designation type10 ~ 1001.5 ~ 30.5 ~ 10.9 ~ 2.80.8 ~ 2.7
1 Piece(s)

9 Days or more

104L/P/Y/B/E dimension designation type10 ~ 1001.5 ~ 3.80.5 ~ 11.1 ~ 3.81 ~ 3.7
1 Piece(s)

9 Days or more

105L/P/Y/B/E dimension designation type10 ~ 1001.5 ~ 4.50.5 ~ 11.3 ~ 4.91.2 ~ 4.8
1 Piece(s)

9 Days or more

106L/P/Y/B/E dimension designation type15 ~ 1501.5 ~ 4.50.5 ~ 11.6 ~ 5.91.5 ~ 5.8

Loading...

  1. 1
 

Basic Information

Product name Runner lock pin Tip matching shape Straight type Tip shape With introduction
Head diameter Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.