(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Rings -Bolt Type/2 Holes・4 Holes- (Part Numbers)

Locating Rings -Bolt Type/2 Holes・4 Holes-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Compatible Sprue Type: Bolt stopper type
•Locating Ring Type: Standard type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRBF60-10
LRBF60-15
LRBF60-20
LRBF100-15
LRBF100-20
LRBF100-25
LRBF100-30
LRBF110-15
LRBF120-10
LRBF120-15
LRBF120-20
LRBF120-25
LRBF150-15
LRBF150-20
LRBF150-25
LRBS60-10
LRBS60-15
LRBS60-20
LRBS60-25
LRBS100-10
LRBS100-15
LRBS100-20
LRBS100-25
LRBS100-30
LRBS110-10
LRBS110-15
LRBS110-20
LRBS110-25
LRBS120-10
LRBS120-15
LRBS120-20
LRBS120-25
LRBS150-15
LRBS150-20
LRBS150-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Locating ring outer diameter)
(mm)
No. of bolts T (Height)
(mm)
1 Piece(s)Available

8 Days or more

10604 holes10
1 Piece(s)Available

8 Days or more

10604 holes15
1 Piece(s)Available

8 Days or more

10604 holes20
1 Piece(s)Available

8 Days or more

101004 holes15
1 Piece(s)Available

8 Days or more

101004 holes20
1 Piece(s)Available

8 Days or more

101004 holes25
1 Piece(s)Available

8 Days or more

101004 holes30
1 Piece(s)Available

8 Days or more

101104 holes15
1 Piece(s)Available

8 Days or more

101204 holes10
1 Piece(s)Available

8 Days or more

101204 holes15
1 Piece(s)Available

8 Days or more

101204 holes20
1 Piece(s)Available

8 Days or more

101204 holes25
1 Piece(s)Available

8 Days or more

101504 holes15
1 Piece(s)Available

8 Days or more

101504 holes20
1 Piece(s)Available

8 Days or more

101504 holes25
1 Piece(s)Available

8 Days or more

10602 holes10
1 Piece(s)Available

8 Days or more

10602 holes15
1 Piece(s)Available

8 Days or more

10602 holes20
1 Piece(s)Available

8 Days or more

10602 holes25
1 Piece(s)Available

8 Days or more

101002 holes10
1 Piece(s)Available

Same day

Stock

101002 holes15
1 Piece(s)Available

8 Days or more

101002 holes20
1 Piece(s)Available

Same day

Stock

101002 holes25
1 Piece(s)Available

8 Days or more

101002 holes30
1 Piece(s)Available

8 Days or more

101102 holes10
1 Piece(s)Available

8 Days or more

101102 holes15
1 Piece(s)Available

8 Days or more

101102 holes20
1 Piece(s)Available

8 Days or more

101102 holes25
1 Piece(s)Available

8 Days or more

101202 holes10
1 Piece(s)Available

8 Days or more

101202 holes15
1 Piece(s)Available

8 Days or more

101202 holes20
1 Piece(s)Available

8 Days or more

101202 holes25
1 Piece(s)Available

8 Days or more

101502 holes15
1 Piece(s)Available

8 Days or more

101502 holes20
1 Piece(s)Available

8 Days or more

101502 holes25

Loading...

  1. 1
 

Basic Information

Applicable sprue type Bolt stopper type Locating ring type Standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.