(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sprue Bushings -Normal Bolt Type・Flange Thickness 8mm-

Sprue Bushings -Normal Bolt Type・Flange Thickness 8mm-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sprue Bushings -Normal Bolt Type・Flange Thickness 8mm-
  • Sprue Bushings -Normal Bolt Type・Flange Thickness 8mm-

•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Nozzle Touch Part Specification: Normal
•Head Thickness (mm): 8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBV8-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]
SBBV10-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]
SBBVS8-[0-80/0.1]-SR11-P1.7-A[1,​2]
SBBVS10-[0-80/0.1]-SR11-P1.7-A[1,​2]
SBBVT8-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]-V[2.3-7.9/0.1]-G[1-10/1]
SBBVT10-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]-V[2.3-9.9/0.1]-G[1-10/1]
SBBVTS8-[0-80/0.1]-SR11-P1.7-A[1,​2]-V[2.3-7.9/0.1]-G[1-10/1]
SBBVTS10-[0-80/0.1]-SR11-P1.7-A[1,​2]-V[2.3-9.9/0.1]-G[1-10/1]
SBBZ8-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]
SBBZ10-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]
SBBZS8-[0-80/0.1]-SR11-P1.7-A[1,​2]
SBBZS10-[0-80/0.1]-SR11-P1.7-A[1,​2]
SBBZT8-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]-V[2.3-7.9/0.1]-G[1-10/1]
SBBZT10-[0-80/0.1]-SR11-P[2,​2.5]-A[1-4/0.5]-V[2.3-9.9/0.1]-G[1-10/1]
SBBZTS8-[0-80/0.1]-SR11-P1.7-A[1,​2]-V[2.3-7.9/0.1]-G[1-10/1]
SBBZTS10-[0-80/0.1]-SR11-P1.7-A[1,​2]-V[2.3-9.9/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip matching shape D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
Applicable sprue inner diameter G (Taper angle)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

7 Days or more

10SKD61Straight80 ~ 801 ~ 4P=2・2.5-2 ~ 2.511-
1 Piece(s)

7 Days or more

10SKD61Straight100 ~ 801 ~ 4P=2・2.5-2 ~ 2.511-
1 Piece(s)

7 Days or more

10SKD61Straight80 ~ 801 ~ 2P=1.7-1.711-
1 Piece(s)

7 Days or more

10SKD61Straight100 ~ 801 ~ 2P=1.7-1.711-
1 Piece(s)

10 Days or more

10SKD61Tapered80 ~ 801 ~ 4P=2・2.51 ~ 102 ~ 2.5112.3 ~ 7.9
1 Piece(s)

10 Days or more

10SKD61Tapered100 ~ 801 ~ 4P=2・2.51 ~ 102 ~ 2.5112.3 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61Tapered80 ~ 801 ~ 2P=1.71 ~ 101.7112.3 ~ 7.9
1 Piece(s)

8 Days or more

10SKD61Tapered100 ~ 801 ~ 2P=1.71 ~ 101.7112.3 ~ 9.9
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraight80 ~ 801 ~ 4P=2・2.5-2 ~ 2.511-
1 Piece(s)

9 Days or more

10HPM1 EquivalentStraight100 ~ 801 ~ 4P=2・2.5-2 ~ 2.511-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight80 ~ 801 ~ 2P=1.7-1.711-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight100 ~ 801 ~ 2P=1.7-1.711-
1 Piece(s)

10 Days or more

10HPM1 EquivalentTapered80 ~ 801 ~ 4P=2・2.51 ~ 102 ~ 2.5112.3 ~ 7.9
1 Piece(s)

10 Days or more

10HPM1 EquivalentTapered100 ~ 801 ~ 4P=2・2.51 ~ 102 ~ 2.5112.3 ~ 9.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered80 ~ 801 ~ 2P=1.71 ~ 101.7112.3 ~ 7.9
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered100 ~ 801 ~ 2P=1.71 ~ 101.7112.3 ~ 9.9

Loading...

  1. 1
 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Nozzle touch part specification Normal
Head thickness(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.