(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ecology Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-

Ecology Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ecology Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-
  • Ecology Sprue Bushings -Normal Bolt Type・Flange Thickness 10mm-

•Product Type: Bolt fixing
•Bolt Specification: Normal bolt
•Nozzle Touch Part Specification: Resin pocket
•Head Thickness (mm): 10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBBKE8-[0-80/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-3/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBKE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBKE12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBKE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBKE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBKE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBPE8-[0-80/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-3/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBPE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBPE12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBPE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBPE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBBPE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]
SBGKE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-10/0.1]-G[1-10/1]
SBGKE12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-13/0.1]-G[1-10/1]
SBGKE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-13/0.1]-G[1-10/1]
SBGKE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-16/0.1]-G[1-10/1]
SBGKE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-20/0.1]-G[1-10/1]
SBGPE10-[0-120/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-10/0.1]-G[1-10/1]
SBGPE12-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-13/0.1]-G[1-10/1]
SBGPE13-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-13/0.1]-G[1-10/1]
SBGPE16-[0-150/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-16/0.1]-G[1-10/1]
SBGPE20-[0-200/0.1]-SR[10.5,​11]-P[2,​2.5,​3]-A[0.5-4/0.5]-F[0.3,​0.5,​0.8,​1,​1.2,​1.5,​1.8,​2]-V[4-20/0.1]-G[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Tip matching shape D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)
(°)
F (Resin pocket depth)
(mm)
G (Taper angle)
(°)
P (Sprue diameter)
(mm)
SR (Nozzle part)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

7 Days or more

10SKD61Straight80 ~ 800.5 ~ 30.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10SKD61Straight100 ~ 1200.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10SKD61Straight120 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10SKD61Straight130 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10SKD61Straight160 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10SKD61Straight200 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight80 ~ 800.5 ~ 30.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight100 ~ 1200.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight120 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight130 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight160 ~ 1500.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

7 Days or more

10HPM1 EquivalentStraight200 ~ 2000.5 ~ 40.3 ~ 2-2 ~ 310.5 ~ 11-
1 Piece(s)

8 Days or more

10SKD61Tapered100 ~ 1200.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 10
1 Piece(s)

8 Days or more

10SKD61Tapered120 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 13
1 Piece(s)

8 Days or more

10SKD61Tapered130 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 13
1 Piece(s)

8 Days or more

10SKD61Tapered160 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 16
1 Piece(s)

8 Days or more

10SKD61Tapered200 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 20
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered100 ~ 1200.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 10
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered120 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 13
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered130 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 13
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered160 ~ 1500.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 16
1 Piece(s)

8 Days or more

10HPM1 EquivalentTapered200 ~ 2000.5 ~ 40.3 ~ 21 ~ 102 ~ 310.5 ~ 114 ~ 20

Loading...

  1. 1
 

Basic Information

Product type Bolt fixing Bolt specifications Normal bolt Nozzle touch part specification Resin pocket
Head thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.