(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inclined Pins/Direct Push-Up Pins -Stepped Type-

Inclined Pins/Direct Push-Up Pins -Stepped Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Stepped type
For complete product overview and details on Inclined or Direct Push-Up Pins - Stepped see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
K-KSPSA12-[100-800/1]-F[6-36/1]-P[6-9/1]
K-KSPSA16-[100-800/1]-F[8-52/1]-P[8-13/1]
K-KSPSA20-[100-800/1]-F[10-50/1]-P[10-17/1]
K-KSPSA30-[100-800/1]-F[10-50/1]-P[15-27/1]
KSPSA8-[100-600/1]-F[4-24/1]-P[4-6/1]
KSPSA10-[100-800/1]-F[5-32/1]-P[5-8/1]
KSPSA12-[100-800/1]-F[6-36/1]-P[6-9/1]
KSPSA16-[100-800/1]-F[8-52/1]-P[8-13/1]
KSPSA20-[100-800/1]-F[10-68/1]-P[10-17/1]
KSPSA25-[100-800/1]-F[12-88/1]-P[12-22/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable inclined pin diameter)
(mm)
Applicable loose core part number L (L dimension)
(mm)
F (Length of inclined block side bearing bore length)
(mm)
P (Inclined block side shaft diameter)
(mm)
1 Piece(s)

8 Days or more

1012SCZN・SCZA100 ~ 8006 ~ 366 ~ 9
1 Piece(s)

8 Days or more

1016SCZN・SCZA100 ~ 8008 ~ 528 ~ 13
1 Piece(s)

8 Days or more

1020SCZN・SCZA100 ~ 80010 ~ 5010 ~ 17
1 Piece(s)

8 Days or more

1030SCZN・SCZA100 ~ 80010 ~ 5015 ~ 27
1 Piece(s)

8 Days or more

108SCY100 ~ 6004 ~ 244 ~ 6
1 Piece(s)

8 Days or more

1010SCY100 ~ 8005 ~ 325 ~ 8
1 Piece(s)

8 Days or more

1012SCY100 ~ 8006 ~ 366 ~ 9
1 Piece(s)

8 Days or more

1016SCY100 ~ 8008 ~ 528 ~ 13
1 Piece(s)

8 Days or more

1020SCY100 ~ 80010 ~ 6810 ~ 17
1 Piece(s)

8 Days or more

1025SCY100 ~ 80012 ~ 8812 ~ 22

Loading...

  1. 1
 

Basic Information

Type Stepped type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.