(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Locking Blocks -Width(A) /Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)- (Part Numbers)

Positioning Locking Blocks -Width(A) /Angle (G) Designation Type (Inlay Part 4mm/8/10mm・)-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Positioning type
•Bolt Fixing: PL installation
•H/E (Inlay part dimension) (mm): 4
•Dimension K (Locking angle) (°): 0
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBCMF20-10-A[13-48/1]-G[5-33/1]
LBCMF20-15-A[13-58/1]-G[5-24/1]
LBCMF20-20-A[13-58/1]-G[5-18/1]
LBCMF25-10-A[18-98/1]-G[5-33/1]
LBCMF25-15-A[18-108/1]-G[5-33/1]
LBCMF25-20-A[18-108/1]-G[5-26/1]
LBCMF25-25-A[18-108/1]-G[5-21/1]
LBCMF30-15-A[23-128/1]-G[5-33/1]
LBCMF30-20-A[23-128/1]-G[5-31/1]
LBCMF30-25-A[23-128/1]-G[5-26/1]
LBCMF30-30-A[23-128/1]-G[5-22/1]
LBCMF35-25-A[38-128/1]-G[5-28/1]
LBCMF35-30-A[38-128/1]-G[5-24/1]
LBCMF35-35-A[38-128/1]-G[5-21/1]
LBCMF35-40-A[38-128/1]-G[5-18/1]
LBCSF20-10-A[13-48/1]-G[5-33/1]
LBCSF20-15-A[13-58/1]-G[5-24/1]
LBCSF20-20-A[13-58/1]-G[5-18/1]
LBCSF25-10-A[18-98/1]-G[5-33/1]
LBCSF25-15-A[18-108/1]-G[5-33/1]
LBCSF25-20-A[18-108/1]-G[5-26/1]
LBCSF25-25-A[18-108/1]-G[5-21/1]
LBCSF30-15-A[23-128/1]-G[5-33/1]
LBCSF30-20-A[23-128/1]-G[5-31/1]
LBCSF30-25-A[23-128/1]-G[5-26/1]
LBCSF30-30-A[23-128/1]-G[5-22/1]
LBCSF35-25-A[38-128/1]-G[5-28/1]
LBCSF35-30-A[38-128/1]-G[5-24/1]
LBCSF35-35-A[38-128/1]-G[5-21/1]
LBCSF35-40-A[38-128/1]-G[5-18/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial T (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
G (Angle)
(°)
1 Piece(s)

10 Days or more

10HPM2T102013 ~ 485 ~ 33
1 Piece(s)

10 Days or more

10HPM2T152013 ~ 585 ~ 24
1 Piece(s)

10 Days or more

10HPM2T202013 ~ 585 ~ 18
1 Piece(s)

10 Days or more

10HPM2T102518 ~ 985 ~ 33
1 Piece(s)

10 Days or more

10HPM2T152518 ~ 1085 ~ 33
1 Piece(s)

10 Days or more

10HPM2T202518 ~ 1085 ~ 26
1 Piece(s)

10 Days or more

10HPM2T252518 ~ 1085 ~ 21
1 Piece(s)

10 Days or more

10HPM2T153023 ~ 1285 ~ 33
1 Piece(s)

10 Days or more

10HPM2T203023 ~ 1285 ~ 31
1 Piece(s)

10 Days or more

10HPM2T253023 ~ 1285 ~ 26
1 Piece(s)

10 Days or more

10HPM2T303023 ~ 1285 ~ 22
1 Piece(s)

10 Days or more

10HPM2T253538 ~ 1285 ~ 28
1 Piece(s)

10 Days or more

10HPM2T303538 ~ 1285 ~ 24
1 Piece(s)

10 Days or more

10HPM2T353538 ~ 1285 ~ 21
1 Piece(s)

10 Days or more

10HPM2T403538 ~ 1285 ~ 18
1 Piece(s)

12 Days or more

10O1 Tool Steel102013 ~ 485 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel152013 ~ 585 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel202013 ~ 585 ~ 18
1 Piece(s)

12 Days or more

10O1 Tool Steel102518 ~ 985 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel152518 ~ 1085 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel202518 ~ 1085 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel252518 ~ 1085 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel153023 ~ 1285 ~ 33
1 Piece(s)

12 Days or more

10O1 Tool Steel203023 ~ 1285 ~ 31
1 Piece(s)

12 Days or more

10O1 Tool Steel253023 ~ 1285 ~ 26
1 Piece(s)

12 Days or more

10O1 Tool Steel303023 ~ 1285 ~ 22
1 Piece(s)

12 Days or more

10O1 Tool Steel253538 ~ 1285 ~ 28
1 Piece(s)

12 Days or more

10O1 Tool Steel303538 ~ 1285 ~ 24
1 Piece(s)

12 Days or more

10O1 Tool Steel353538 ~ 1285 ~ 21
1 Piece(s)

12 Days or more

10O1 Tool Steel403538 ~ 1285 ~ 18

Loading...

  1. 1
 

Basic Information

Product type Positioning type Bolt fixing PL installation Oil groove Non-oil groove
With/without angular hole No H/E (Inlay part dimension)(mm) 4 K (Locking angle)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.