(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Locking Blocks -Standard Type- (Part Numbers)

Positioning Locking Blocks -Standard Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Positioning Locking Blocks -Standard Type-
  • Positioning Locking Blocks -Standard Type-
  • Positioning Locking Blocks -Standard Type-

•Product Type: Positioning type
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•H/E (Inlay part dimension) (mm): 4
•Dimension K (Locking angle) (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBCMK20-10-A[13,​15,​18,​23,​28,​33,​38,​48]-G[17,​20,​22]
LBCMK20-15-A[15,​18,​23,​28,​33,​38,​48,​58]-G[15,​17,​20,​22]
LBCMK20-20-A[15,​18,​23,​28,​33,​38,​48,​58]-G[15,​17]
LBCMK25-10-A[23,​28,​33,​38,​48,​58]-G[17,​20,​22]
LBCMK25-15-A[18,​23,​28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCMK25-20-A[18,​23,​28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCMK30-25-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCMK30-30-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSK20-10-A[13,​15,​18,​23,​28,​33,​38,​48]-G[17,​20,​22]
LBCSK20-15-A[15,​18,​23,​28,​33,​38,​48,​58]-G[15,​17,​20,​22]
LBCSK20-20-A[15,​18,​23,​28,​33,​38,​48,​58]-G[15,​17]
LBCSK25-10-A[23,​28,​33,​38,​48,​58]-G[17,​20,​22]
LBCSK25-15-A[18,​23,​28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSK25-20-A[18,​23,​28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSK30-25-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSK30-30-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSM20-15-A[15,​18,​23,​28,​33,​38,​48]-G[15,​17,​20,​22]
LBCSM20-20-A[15,​18,​23,​28,​33,​38,​48]-G[15,​17]
LBCSM25-15-A[28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSM25-20-A[28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSM30-20-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSM30-25-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSM30-30-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSZ20-15-A[15,​18,​23,​28,​33,​38,​48]-G[15,​17,​20,​22]
LBCSZ20-20-A[15,​18,​23,​28,​33,​38,​48]-G[15,​17]
LBCSZ25-15-A[28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSZ25-20-A[28,​33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSZ30-20-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSZ30-25-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
LBCSZ30-30-A[33,​38,​48,​58,​68,​78]-G[15,​17,​20,​22]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOil groove T (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
G (Angle)
(°)
1 Piece(s)

10 Days or more

10Non-oil groove102013 ~ 4817 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove152015 ~ 5815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove202015 ~ 5815 ~ 17
1 Piece(s)

10 Days or more

10Non-oil groove102523 ~ 5817 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove152518 ~ 7815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove202518 ~ 7815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove253033 ~ 7815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove303033 ~ 7815 ~ 22
1 Piece(s)

10 Days or more

10Non-oil groove102013 ~ 4817 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove152015 ~ 5815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove202015 ~ 5815 ~ 17
1 Piece(s)

10 Days or more

10Non-oil groove102523 ~ 5817 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove152518 ~ 7815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove202518 ~ 7815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove253033 ~ 7815 ~ 22
1 Piece(s)

8 Days or more

10Non-oil groove303033 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil groove152015 ~ 4815 ~ 22
1 Piece(s)

12 Days or more

10Oil groove202015 ~ 4815 ~ 17
1 Piece(s)

12 Days or more

10Oil groove152528 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil groove202528 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil groove203033 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil groove253033 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil groove303033 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil-free152015 ~ 4815 ~ 22
1 Piece(s)

12 Days or more

10Oil-free202015 ~ 4815 ~ 17
1 Piece(s)

12 Days or more

10Oil-free152528 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil-free202528 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil-free203033 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil-free253033 ~ 7815 ~ 22
1 Piece(s)

12 Days or more

10Oil-free303033 ~ 7815 ~ 22

Loading...

  1. 1
 

Basic Information

Product type Positioning type Material O1 Tool Steel Bolt fixing PL installation
With/without angular hole No H/E (Inlay part dimension)(mm) 4 K (Locking angle)(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.