(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outside Rings For PL Exchange Type (Part Numbers)

Outside Rings For PL Exchange Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Character Type: Concave character
•How Mount: Press-fit type
•Arrow Mark Depth: Default
•Component: Outside ring only
•Month Indication: 10/11/12 indication

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DTDX-R4
DTDX-R5
DTDX-R6
DTDX-R8
DTDX-R10
DTDX-R12
DTDX-R16
DTDX-R20
DTEX-R4
DTEX-R5
DTEX-R6
DTEX-R8
DTEX-R10
DTEX-R12
DTEX-R16
DTEX-R20
DTFX-R4
DTFX-R5
DTFX-R6
DTFX-R8
DTFX-R10
DTFX-R12
DTFX-R16
DTFX-R20
DTGX-R16
DTNX-R4
DTNX-R5
DTNX-R6
DTNX-R8
DTNX-R10
DTNX-R12
DTNX-R16
DTX-R1M4-*
DTX-R1M5-*
DTX-R1M6-*
DTX-R1M8-*
DTX-R1M10-*
DTX-R1M12-*
DTX-R1M16-*
DTX-R2M4-*
DTX-R2M5-*
DTX-R2M6-*-*
DTX-R2M8-*-*
DTX-R2M10-*-*
DTX-R2M12-*-*
DTX-R2M16-*-*
DTX-R3M4-*-*
DTX-R3M5-*-*-*
DTX-R3M6-*-*-*
DTX-R3M8-*-*-*
DTX-R3M10-*-*-*
DTX-R3M12-*-*-*
DTX-R3M16-*-*-*
DTX-R4M4-*-*-*
DTX-R4M5-*-*-*
DTX-R4M6-*-*-*-*
DTX-R4M8-*-*-*-*
DTX-R4M10-*-*-*-*
DTX-R4M12-*-*-*-*
DTX-R4M16-*-*-*-*
DTX-R5M6-*-*-*-*-*
DTX-R5M8-*-*-*-*-*
DTX-R5M10-*-*-*-*-*
DTX-R5M12-*-*-*-*-*
DTX-R5M16-*-*-*-*-*
DTX-R6M6-*-*-*-*-*-*
DTX-R6M8-*-*-*-*-*-*
DTX-R6M10-*-*-*-*-*-*
DTX-R6M12-*-*-*-*-*-*
DTX-R6M16-*-*-*-*-*-*
DTX-R10M6-*-*-*-*-*-*-*-*-*-*
DTX-R10M8-*-*-*-*-*-*-*-*-*-*
DTX-R10M10-*-*-*-*-*-*-*-*-*-*
DTX-R10M12-*-*-*-*-*-*-*-*-*-*
DTX-R10M16-*-*-*-*-*-*-*-*-*-*
DTX-R12M4-*-*-*-*-*-*-*-*-*-*-*-*
DTX-R12M5-*-*-*-*-*-*-*-*-*-*-*-*
DTX-R12M6-*-*-*-*-*-*-*-*-*-*-*-*
DTX-R12M8-*-*-*-*-*-*-*-*-*-*-*-*
DTX-R12M10-*-*-*-*-*-*-*-*-*-*-*-*
DTX-R12M12-*-*-*-*-*-*-*-*-*-*-*-*
DTX-R12M16-*-*-*-*-*-*-*-*-*-*-*-*
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSIndication mark Specified number of characters of outside ring Month indication D (Outer diameter)
(mm)
Engraving character designation
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication4-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication5-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication6-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication8-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication10-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication12-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication16-
1 Piece(s)Available

8 Days or more

10Month-10/11/12 indication20-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--4-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--5-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--6-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--8-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--10-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--12-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--16-
1 Piece(s)Available

8 Days or more

10Day (1st digit)--20-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--4-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--5-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--6-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--8-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--10-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--12-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--16-
1 Piece(s)Available

8 Days or more

10Day (10th digit)--20-
1 Piece(s)Available

8 Days or more

10Day (31 uniform divisions)--16-
1 Piece(s)Available

8 Days or more

10Plain--4-
1 Piece(s)Available

8 Days or more

10Plain--5-
1 Piece(s)Available

8 Days or more

10Plain--6-
1 Piece(s)Available

8 Days or more

10Plain--8-
1 Piece(s)Available

8 Days or more

10Plain--10-
1 Piece(s)Available

8 Days or more

10Plain--12-
1 Piece(s)Available

8 Days or more

10Plain--16-
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-4※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-5※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation1 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-4※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-5※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation2 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-4※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-5※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation3 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-4※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-5※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation4 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation5 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation6 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation10 places-16※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-4※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-5※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-6※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-8※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-10※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-12※Designation by WOS
1 Piece(s)

12 Days or more

10Outside ring character designation12 places-16※Designation by WOS

Loading...

  1. 1
 

Basic Information

Character type Concave character How to mount Press-fit type Arrow mark depth Default
Outside ring outer corner tapered or not No Components Outside ring only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.