(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inlay Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-

Inlay Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Inlay Core Pins - Shaft Diameter Configurable in 0.01mm Increments see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPDB-2A1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.5/0.01]-V[0.51-1.48/0.01]-S[0.5-1.47/0.01]-B[0.7-12.3/0.1]
CPDB-2A2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98.5/0.01]-V[0.71-1.98/0.01]-S[0.7-1.97/0.01]-B[0.7-14.8/0.1]
CPDB-2A2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-97.5/0.01]-V[0.71-2.48/0.01]-S[0.7-2.47/0.01]-B[0.1-12.3/0.1]
CPDB-2A3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-97.5/0.01]-V[1.01-2.98/0.01]-S[1-2.97/0.01]-B[0.1-14.8/0.1]
CPDB-2A3.5-[12-119.3/0.01]-P[3-3.49/0.01]-F[10-114.5/0.01]-V[1.01-3.48/0.01]-S[1-3.47/0.01]-B[0.1-17.3/0.1]
CPDB-2A4-[12-119.3/0.01]-P[3.5-3.99/0.01]-F[10-115.95/0.01]-V[1.01-3.98/0.01]-S[1-3.97/0.01]-B[0.1-19.8/0.1]
CPDB-2A4.5-[12-119.3/0.01]-P[4-4.49/0.01]-F[10-115.95/0.01]-V[1.01-4.48/0.01]-S[1.5-4.47/0.01]-B[0.1-22.3/0.1]
CPDB-2A5-[12-119.3/0.01]-P[4.5-4.99/0.01]-F[10-115.95/0.01]-V[1.51-4.98/0.01]-S[1.5-4.97/0.01]-B[0.1-24.8/0.1]
CPDB-2A5.5-[12-119.3/0.01]-P[5-5.49/0.01]-F[10-115.95/0.01]-V[1.51-5.48/0.01]-S[1.5-5.47/0.01]-B[0.1-27.3/0.1]
CPDB-2A6-[12-119.3/0.01]-P[5.5-5.99/0.01]-F[10-115.95/0.01]-V[2.01-5.98/0.01]-S[2-5.97/0.01]-B[0.1-29.8/0.1]
CPDB-2A6.5-[12-119.3/0.01]-P[6-6.49/0.01]-F[10-115.95/0.01]-V[2.01-6.48/0.01]-S[2-6.47/0.01]-B[0.1-32.3/0.1]
CPDB-2A7-[12-119.3/0.01]-P[6.5-6.99/0.01]-F[10-115.95/0.01]-V[2.01-6.98/0.01]-S[2-6.97/0.01]-B[0.1-34.8/0.1]
CPDB-2A8-[12-119.3/0.01]-P[7-7.99/0.01]-F[10-115.95/0.01]-V[2.01-7.98/0.01]-S[2-7.97/0.01]-B[0.1-38.8/0.1]
CPDB-2A10-[12-119.3/0.01]-P[8-9.99/0.01]-F[10-115.95/0.01]-V[2.01-9.98/0.01]-S[2-9.97/0.01]-B[0.1-49.8/0.1]
CPDB-2A13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.9/0.01]-V[2.51-12.98/0.01]-S[2.5-12.97/0.01]-B[0.7-64.8/0.1]
CPDB-2A16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.5/0.01]-V[2.51-15.98/0.01]-S[2.5-15.97/0.01]-B[0.7-79.8/0.1]
CPDB-2A20-[30-119.3/0.01]-P[16-19.98/0.01]-F[28-110/0.01]-V[5-19.99/0.01]-S[5-19.98/0.01]-B[0.7-91.5/0.1]
CPDB-2B1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.5/0.01]-A[0.51-1.48/0.01]-V[0.51-1.48/0.01]-S[0.5-1.47/0.01]-B[0.7-12.3/0.1]
CPDB-2B2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-96/0.01]-A[0.71-1.98/0.01]-V[0.71-1.98/0.01]-S[0.7-1.97/0.01]-B[0.7-14.8/0.1]
CPDB-2B2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98.5/0.01]-A[0.71-2.48/0.01]-V[0.71-2.48/0.01]-S[0.7-2.47/0.01]-B[0.1-12.3/0.1]
CPDB-2B3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-98.5/0.01]-A[1.01-2.98/0.01]-V[1.01-2.98/0.01]-S[1-2.97/0.01]-B[0.1-14.8/0.1]
CPDB-2B3.5-[12-119.3/0.01]-P[3-3.49/0.01]-F[10-114.9/0.01]-A[1.01-3.48/0.01]-V[1.01-3.48/0.01]-S[1-3.47/0.01]-B[0.1-17.3/0.1]
CPDB-2B4-[12-119.3/0.01]-P[3.5-3.99/0.01]-F[10-114.9/0.01]-A[1.01-3.98/0.01]-V[1.01-3.98/0.01]-S[1-3.97/0.01]-B[0.1-19.8/0.1]
CPDB-2B4.5-[12-119.3/0.01]-P[4-4.49/0.01]-F[10-115.95/0.01]-A[1.51-4.48/0.01]-V[1.51-4.48/0.01]-S[1.5-4.47/0.01]-B[0.1-22.3/0.1]
CPDB-2B5-[12-119.3/0.01]-P[4.5-4.99/0.01]-F[10-115.95/0.01]-A[1.51-4.98/0.01]-V[1.51-4.98/0.01]-S[1.5-4.97/0.01]-B[0.1-24.8/0.1]
CPDB-2B5.5-[12-119.3/0.01]-P[5-5.49/0.01]-F[10-115.95/0.01]-A[1.51-5.48/0.01]-V[1.51-5.48/0.01]-S[1.5-5.47/0.01]-B[0.1-27.3/0.1]
CPDB-2B6-[12-119.3/0.01]-P[5.5-5.99/0.01]-F[10-115.95/0.01]-A[2.01-5.98/0.01]-V[2.01-5.98/0.01]-S[2-5.97/0.01]-B[0.1-29.8/0.1]
CPDB-2B6.5-[12-119.3/0.01]-P[6-6.49/0.01]-F[10-115.95/0.01]-A[2.01-6.48/0.01]-V[2.01-6.48/0.01]-S[2-6.47/0.01]-B[0.1-32.3/0.1]
CPDB-2B7-[12-119.3/0.01]-P[6.5-6.99/0.01]-F[10-115.95/0.01]-A[2.01-6.98/0.01]-V[2.01-6.98/0.01]-S[2-6.97/0.01]-B[0.1-34.8/0.1]
CPDB-2B8-[12-119.3/0.01]-P[7-7.99/0.01]-F[10-115.95/0.01]-A[2.01-7.98/0.01]-V[2.01-7.98/0.01]-S[2-7.97/0.01]-B[0.1-38.8/0.1]
CPDB-2B10-[12-119.3/0.01]-P[8-9.99/0.01]-F[10-114.95/0.01]-A[2.01-9.98/0.01]-V[2.01-9.98/0.01]-S[2-9.97/0.01]-B[0.1-49.8/0.1]
CPDB-2B13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.5/0.01]-A[2.51-12.98/0.01]-V[2.51-12.98/0.01]-S[2.5-12.97/0.01]-B[0.7-64.8/0.1]
CPDB-2B16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.5/0.01]-A[2.51-15.98/0.01]-V[2.51-15.98/0.01]-S[2.5-15.97/0.01]-B[0.7-79.8/0.1]
CPDB-2B20-[30-119.3/0.01]-P[16-19.99/0.01]-F[28-110/0.01]-A[5-19.98/0.01]-V[5-19.99/0.01]-S[5-19.98/0.01]-B[0.7-91.3/0.1]
CPDB-2C1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.5/0.01]-A[0.51-1.48/0.01]-V[0.51-1.48/0.01]-S[0.5-1.47/0.01]-B[0.7-12.3/0.1]
CPDB-2C2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98.5/0.01]-A[0.71-1.98/0.01]-V[0.71-1.98/0.01]-S[0.7-1.97/0.01]-B[0.7-14.8/0.1]
CPDB-2C2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98.5/0.01]-A[0.71-2.48/0.01]-V[0.71-2.48/0.01]-S[0.7-2.47/0.01]-B[0.1-12.3/0.1]
CPDB-2C3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-98.5/0.01]-A[1.01-2.98/0.01]-V[1.01-2.98/0.01]-S[1-2.97/0.01]-B[0.1-14.8/0.1]
CPDB-2C3.5-[12-119.3/0.01]-P[3-3.49/0.01]-F[10-115.95/0.01]-A[1.01-3.48/0.01]-V[1.01-3.48/0.01]-S[1-3.47/0.01]-B[0.1-17.3/0.1]
CPDB-2C4-[12-119.3/0.01]-P[3.5-3.99/0.01]-F[10-115.95/0.01]-A[1.01-3.98/0.01]-V[1.01-3.98/0.01]-S[1-3.97/0.01]-B[0.1-19.8/0.1]
CPDB-2C4.5-[12-119.3/0.01]-P[4-4.49/0.01]-F[10-115.95/0.01]-A[1.51-4.48/0.01]-V[1.51-4.48/0.01]-S[1.5-4.47/0.01]-B[0.1-22.3/0.1]
CPDB-2C5-[12-119.3/0.01]-P[4.5-4.99/0.01]-F[10-115.95/0.01]-A[1.51-4.98/0.01]-V[1.51-4.98/0.01]-S[1.5-4.97/0.01]-B[0.1-24.8/0.1]
CPDB-2C5.5-[12-119.3/0.01]-P[5-5.49/0.01]-F[10-115.95/0.01]-A[1.51-5.48/0.01]-V[2.01-5.98/0.01]-S[1.5-5.47/0.01]-B[0.1-27.3/0.1]
CPDB-2C6-[12-119.3/0.01]-P[5.5-5.99/0.01]-F[10-115.95/0.01]-A[2.01-5.98/0.01]-V[2.01-6.48/0.01]-S[2-5.97/0.01]-B[0.1-29.8/0.1]
CPDB-2C6.5-[12-119.3/0.01]-P[6-6.49/0.01]-F[10-115.95/0.01]-A[2.01-6.48/0.01]-V[2.01-6.98/0.01]-S[2-6.47/0.01]-B[0.1-32.3/0.1]
CPDB-2C7-[12-119.3/0.01]-P[6.5-6.99/0.01]-F[10-115.95/0.01]-A[2.01-6.98/0.01]-V[2.01-7.98/0.01]-S[2-6.97/0.01]-B[0.1-34.8/0.1]
CPDB-2C8-[12-119.3/0.01]-P[7-7.99/0.01]-F[10-115.95/0.01]-A[2.01-7.98/0.01]-V[2.01-9.98/0.01]-S[2-7.97/0.01]-B[0.1-38.8/0.1]
CPDB-2C10-[12-119.3/0.01]-P[8-9.99/0.01]-F[10-115.95/0.01]-A[2.01-9.98/0.01]-V[2.51-12.98/0.01]-S[2-9.97/0.01]-B[0.1-49.8/0.1]
CPDB-2C13-[12-120/0.01]-P[10-12.99/0.01]-F[10-119.5/0.01]-A[2.51-12.98/0.01]-V[2.51-12.98/0.01]-S[2.5-12.97/0.01]-B[0.7-64.8/0.1]
CPDB-2C16-[12-120/0.01]-P[13-15.99/0.01]-F[10-119.5/0.01]-A[2.51-15.98/0.01]-V[2.51-15.98/0.01]-S[2.5-15.97/0.01]-B[0.7-79.8/0.1]
CPDB-2C20-[30-119.3/0.01]-P[16-19.99/0.01]-F[28-110/0.01]-A[5-19.98/0.01]-V[5-19.99/0.01]-S[5-19.98/0.01]-B[0.7-79.5/0.1]
CPDB-2D1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.5/0.01]-A[0.51-1.48/0.01]-V[0.51-1.48/0.01]-S[0.5-1.47/0.01]-C[0.1-1/0.1]-B[0.7-12.3/0.1]
CPDB-2D2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98.5/0.01]-A[0.71-1.98/0.01]-V[0.71-1.98/0.01]-S[0.7-1.97/0.01]-C[0.1-1/0.1]-B[0.7-14.8/0.1]
CPDB-2D2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98.5/0.01]-A[0.71-2.48/0.01]-V[0.71-2.48/0.01]-S[0.7-2.47/0.01]-C[0.1-1/0.1]-B[0.1-12.3/0.1]
CPDB-2D3-[12-100/0.01]-P[2.5-2.99/0.01]-F[10-98.5/0.01]-A[1.01-2.98/0.01]-V[1.01-2.98/0.01]-S[1-2.97/0.01]-C[0.1-1/0.1]-B[0.1-14.8/0.1]
CPDB-2D3.5-[12-119.3/0.01]-P[3-3.49/0.01]-F[10-115.9/0.01]-A[1.01-3.48/0.01]-V[1.01-3.48/0.01]-S[1-3.47/0.01]-C[0.1-1/0.1]-B[0.1-17.3/0.1]
CPDB-2D4-[12-119.3/0.01]-P[3.5-3.99/0.01]-F[10-119.5/0.01]-A[1.01-3.98/0.01]-V[1.01-3.98/0.01]-S[1-3.97/0.01]-C[0.1-1/0.1]-B[0.1-19.8/0.1]
CPDB-2D4.5-[12-119.3/0.01]-P[4-4.49/0.01]-F[10-119.5/0.01]-A[1.51-4.48/0.01]-V[1.51-4.48/0.01]-S[1.5-4.47/0.01]-C[0.1-1/0.1]-B[0.1-22.3/0.1]
CPDB-2D5-[12-119.3/0.01]-P[4.5-4.99/0.01]-F[10-119.5/0.01]-A[1.51-4.98/0.01]-V[1.51-4.98/0.01]-S[1.5-4.97/0.01]-C[0.1-1/0.1]-B[0.1-24.8/0.1]
CPDB-2D5.5-[12-119.3/0.01]-P[5-5.49/0.01]-F[10-119.5/0.01]-A[1.51-5.48/0.01]-V[1.51-5.48/0.01]-S[1.5-5.47/0.01]-C[0.1-1/0.1]-B[0.1-27.3/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Tip shape Step L dimension tolerance Tip gradient tolerance No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
B (Inlay section length)
(mm)
C (Tip part)
(mm)
F (Bearing bore length)
(mm)
L (L dimension)
(mm)
R (Tip part)
(mm)
S (Inlay section diameter)
(mm)
V (Tip part)
(mm)
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021 ~ 1.49A+0.02/0±0.0151.5-0.7 ~ 12.3-10 ~ 98.512 ~ 100-0.5 ~ 1.470.51 ~ 1.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99A+0.02/0±0.0152-0.7 ~ 14.8-10 ~ 98.512 ~ 100-0.7 ~ 1.970.71 ~ 1.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022 ~ 2.49A+0.02/0±0.0152.5-0.1 ~ 12.3-10 ~ 97.512 ~ 100-0.7 ~ 2.470.71 ~ 2.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99A+0.02/0±0.0153-0.1 ~ 14.8-10 ~ 97.512 ~ 100-1 ~ 2.971.01 ~ 2.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023 ~ 3.49A+0.02/0±0.0153.5-0.1 ~ 17.3-10 ~ 114.512 ~ 119.3-1 ~ 3.471.01 ~ 3.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99A+0.02/0±0.0154-0.1 ~ 19.8-10 ~ 115.9512 ~ 119.3-1 ~ 3.971.01 ~ 3.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024 ~ 4.49A+0.02/0±0.0154.5-0.1 ~ 22.3-10 ~ 115.9512 ~ 119.3-1.5 ~ 4.471.01 ~ 4.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99A+0.02/0±0.0155-0.1 ~ 24.8-10 ~ 115.9512 ~ 119.3-1.5 ~ 4.971.51 ~ 4.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025 ~ 5.49A+0.02/0±0.0155.5-0.1 ~ 27.3-10 ~ 115.9512 ~ 119.3-1.5 ~ 5.471.51 ~ 5.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5 ~ 5.99A+0.02/0±0.0156-0.1 ~ 29.8-10 ~ 115.9512 ~ 119.3-2 ~ 5.972.01 ~ 5.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026 ~ 6.49A+0.02/0±0.0156.5-0.1 ~ 32.3-10 ~ 115.9512 ~ 119.3-2 ~ 6.472.01 ~ 6.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5 ~ 6.99A+0.02/0±0.0157-0.1 ~ 34.8-10 ~ 115.9512 ~ 119.3-2 ~ 6.972.01 ~ 6.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027 ~ 7.99A+0.02/0±0.0158-0.1 ~ 38.8-10 ~ 115.9512 ~ 119.3-2 ~ 7.972.01 ~ 7.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028 ~ 9.99A+0.02/0±0.01510-0.1 ~ 49.8-10 ~ 115.9512 ~ 119.3-2 ~ 9.972.01 ~ 9.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210 ~ 12.99A+0.02/0±0.01513-0.7 ~ 64.8-10 ~ 119.912 ~ 120-2.5 ~ 12.972.51 ~ 12.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213 ~ 15.99A+0.02/0±0.01516-0.7 ~ 79.8-10 ~ 119.512 ~ 120-2.5 ~ 15.972.51 ~ 15.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216 ~ 19.98A+0.02/0±0.01520-0.7 ~ 91.5-28 ~ 11030 ~ 119.3-5 ~ 19.985 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021 ~ 1.49B+0.02/0±0.0151.50.51 ~ 1.480.7 ~ 12.3-10 ~ 98.512 ~ 100-0.5 ~ 1.470.51 ~ 1.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99B+0.02/0±0.01520.71 ~ 1.980.7 ~ 14.8-10 ~ 9612 ~ 100-0.7 ~ 1.970.71 ~ 1.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022 ~ 2.49B+0.02/0±0.0152.50.71 ~ 2.480.1 ~ 12.3-10 ~ 98.512 ~ 100-0.7 ~ 2.470.71 ~ 2.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99B+0.02/0±0.01531.01 ~ 2.980.1 ~ 14.8-10 ~ 98.512 ~ 100-1 ~ 2.971.01 ~ 2.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023 ~ 3.49B+0.02/0±0.0153.51.01 ~ 3.480.1 ~ 17.3-10 ~ 114.912 ~ 119.3-1 ~ 3.471.01 ~ 3.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99B+0.02/0±0.01541.01 ~ 3.980.1 ~ 19.8-10 ~ 114.912 ~ 119.3-1 ~ 3.971.01 ~ 3.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024 ~ 4.49B+0.02/0±0.0154.51.51 ~ 4.480.1 ~ 22.3-10 ~ 115.9512 ~ 119.3-1.5 ~ 4.471.51 ~ 4.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99B+0.02/0±0.01551.51 ~ 4.980.1 ~ 24.8-10 ~ 115.9512 ~ 119.3-1.5 ~ 4.971.51 ~ 4.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025 ~ 5.49B+0.02/0±0.0155.51.51 ~ 5.480.1 ~ 27.3-10 ~ 115.9512 ~ 119.3-1.5 ~ 5.471.51 ~ 5.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5 ~ 5.99B+0.02/0±0.01562.01 ~ 5.980.1 ~ 29.8-10 ~ 115.9512 ~ 119.3-2 ~ 5.972.01 ~ 5.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026 ~ 6.49B+0.02/0±0.0156.52.01 ~ 6.480.1 ~ 32.3-10 ~ 115.9512 ~ 119.3-2 ~ 6.472.01 ~ 6.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5 ~ 6.99B+0.02/0±0.01572.01 ~ 6.980.1 ~ 34.8-10 ~ 115.9512 ~ 119.3-2 ~ 6.972.01 ~ 6.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027 ~ 7.99B+0.02/0±0.01582.01 ~ 7.980.1 ~ 38.8-10 ~ 115.9512 ~ 119.3-2 ~ 7.972.01 ~ 7.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028 ~ 9.99B+0.02/0±0.015102.01 ~ 9.980.1 ~ 49.8-10 ~ 114.9512 ~ 119.3-2 ~ 9.972.01 ~ 9.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210 ~ 12.99B+0.02/0±0.015132.51 ~ 12.980.7 ~ 64.8-10 ~ 119.512 ~ 120-2.5 ~ 12.972.51 ~ 12.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213 ~ 15.99B+0.02/0±0.015162.51 ~ 15.980.7 ~ 79.8-10 ~ 119.512 ~ 120-2.5 ~ 15.972.51 ~ 15.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216 ~ 19.99B+0.02/0±0.015205 ~ 19.980.7 ~ 91.3-28 ~ 11030 ~ 119.3-5 ~ 19.985 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021 ~ 1.49C+0.02/0±0.0151.50.51 ~ 1.480.7 ~ 12.3-10 ~ 98.512 ~ 100-0.5 ~ 1.470.51 ~ 1.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99C+0.02/0±0.01520.71 ~ 1.980.7 ~ 14.8-10 ~ 98.512 ~ 100-0.7 ~ 1.970.71 ~ 1.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022 ~ 2.49C+0.02/0±0.0152.50.71 ~ 2.480.1 ~ 12.3-10 ~ 98.512 ~ 100-0.7 ~ 2.470.71 ~ 2.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99C+0.02/0±0.01531.01 ~ 2.980.1 ~ 14.8-10 ~ 98.512 ~ 100-1 ~ 2.971.01 ~ 2.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023 ~ 3.49C+0.02/0±0.0153.51.01 ~ 3.480.1 ~ 17.3-10 ~ 115.9512 ~ 119.3-1 ~ 3.471.01 ~ 3.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99C+0.02/0±0.01541.01 ~ 3.980.1 ~ 19.8-10 ~ 115.9512 ~ 119.3-1 ~ 3.971.01 ~ 3.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024 ~ 4.49C+0.02/0±0.0154.51.51 ~ 4.480.1 ~ 22.3-10 ~ 115.9512 ~ 119.3-1.5 ~ 4.471.51 ~ 4.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99C+0.02/0±0.01551.51 ~ 4.980.1 ~ 24.8-10 ~ 115.9512 ~ 119.3-1.5 ~ 4.971.51 ~ 4.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025 ~ 5.49C+0.02/0±0.0155.51.51 ~ 5.480.1 ~ 27.3-10 ~ 115.9512 ~ 119.3-1.5 ~ 5.472.01 ~ 5.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5 ~ 5.99C+0.02/0±0.01562.01 ~ 5.980.1 ~ 29.8-10 ~ 115.9512 ~ 119.3-2 ~ 5.972.01 ~ 6.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026 ~ 6.49C+0.02/0±0.0156.52.01 ~ 6.480.1 ~ 32.3-10 ~ 115.9512 ~ 119.3-2 ~ 6.472.01 ~ 6.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5 ~ 6.99C+0.02/0±0.01572.01 ~ 6.980.1 ~ 34.8-10 ~ 115.9512 ~ 119.3-2 ~ 6.972.01 ~ 7.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027 ~ 7.99C+0.02/0±0.01582.01 ~ 7.980.1 ~ 38.8-10 ~ 115.9512 ~ 119.3-2 ~ 7.972.01 ~ 9.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028 ~ 9.99C+0.02/0±0.015102.01 ~ 9.980.1 ~ 49.8-10 ~ 115.9512 ~ 119.3-2 ~ 9.972.51 ~ 12.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210 ~ 12.99C+0.02/0±0.015132.51 ~ 12.980.7 ~ 64.8-10 ~ 119.512 ~ 120-2.5 ~ 12.972.51 ~ 12.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213 ~ 15.99C+0.02/0±0.015162.51 ~ 15.980.7 ~ 79.8-10 ~ 119.512 ~ 120-2.5 ~ 15.972.51 ~ 15.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216 ~ 19.99C+0.02/0±0.015205 ~ 19.980.7 ~ 79.5-28 ~ 11030 ~ 119.3-5 ~ 19.985 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021 ~ 1.49D+0.02/0±0.0151.50.51 ~ 1.480.7 ~ 12.30.1 ~ 110 ~ 98.512 ~ 100-0.5 ~ 1.470.51 ~ 1.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99D+0.02/0±0.01520.71 ~ 1.980.7 ~ 14.80.1 ~ 110 ~ 98.512 ~ 100-0.7 ~ 1.970.71 ~ 1.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022 ~ 2.49D+0.02/0±0.0152.50.71 ~ 2.480.1 ~ 12.30.1 ~ 110 ~ 98.512 ~ 100-0.7 ~ 2.470.71 ~ 2.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99D+0.02/0±0.01531.01 ~ 2.980.1 ~ 14.80.1 ~ 110 ~ 98.512 ~ 100-1 ~ 2.971.01 ~ 2.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023 ~ 3.49D+0.02/0±0.0153.51.01 ~ 3.480.1 ~ 17.30.1 ~ 110 ~ 115.912 ~ 119.3-1 ~ 3.471.01 ~ 3.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99D+0.02/0±0.01541.01 ~ 3.980.1 ~ 19.80.1 ~ 110 ~ 119.512 ~ 119.3-1 ~ 3.971.01 ~ 3.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024 ~ 4.49D+0.02/0±0.0154.51.51 ~ 4.480.1 ~ 22.30.1 ~ 110 ~ 119.512 ~ 119.3-1.5 ~ 4.471.51 ~ 4.48
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99D+0.02/0±0.01551.51 ~ 4.980.1 ~ 24.80.1 ~ 110 ~ 119.512 ~ 119.3-1.5 ~ 4.971.51 ~ 4.98
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025 ~ 5.49D+0.02/0±0.0155.51.51 ~ 5.480.1 ~ 27.30.1 ~ 110 ~ 119.512 ~ 119.3-1.5 ~ 5.471.51 ~ 5.48

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.