(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Pins With Tip Processed -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type- (Part Numbers)

Core Pins With Tip Processed -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With tip shape
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPD1G1-[15.01-100/0.01]-G[45-89/1]
CPD1G1.2-[15.01-100/0.01]-G[45-89/1]
CPD1G1.5-[15.01-100/0.01]-G[45-89/1]
CPD1G2-[15.01-100/0.01]-G[45-89/1]
CPD1G2.5-[15.01-100/0.01]-G[45-89/1]
CPD1G3-[15.01-100/0.01]-G[45-89/1]
CPD1G3.5-[15.01-120/0.01]-G[45-89/1]
CPD1G4-[15.01-120/0.01]-G[45-89/1]
CPD1G4.5-[15.01-120/0.01]-G[45-89/1]
CPD1G5-[15.01-120/0.01]-G[45-89/1]
CPD1G5.5-[15.01-120/0.01]-G[45-89/1]
CPD1G6-[15.01-120/0.01]-G[45-89/1]
CPD1G6.5-[15.01-120/0.01]-G[45-89/1]
CPD1G7-[15.01-120/0.01]-G[45-89/1]
CPD1G8-[15.01-120/0.01]-G[45-89/1]
CPD1G10-[15.01-150/0.01]-G[45-89/1]
CPD1G13-[15.01-120/0.01]-G[45-89/1]
CPD1G16-[15.01-120/0.01]-G[45-89/1]
CPD1R1-[15.01-100/0.01]-R[1-15/0.1]
CPD1R1.2-[15.01-100/0.01]-R[1.2-15/0.1]
CPD1R1.5-[15.01-100/0.01]-R[1.5-15/0.1]
CPD1R2-[15.01-100/0.01]-R[2.1-15/0.1]
CPD1R2.5-[15.01-100/0.01]-R[2.6-15/0.1]
CPD1R3-[15.01-100/0.01]-R[3.1-15/0.1]
CPD1R3.5-[15.01-120/0.01]-R[3.6-15/0.1]
CPD1R4-[15.01-120/0.01]-R[4.1-15/0.1]
CPD1R4.5-[15.01-120/0.01]-R[4.6-15/0.1]
CPD1R5-[15.01-120/0.01]-R[5.1-15/0.1]
CPD1R5.5-[15.01-120/0.01]-R[5.6-15/0.1]
CPD1R6-[15.01-120/0.01]-R[6.1-15/0.1]
CPD1R6.5-[15.01-120/0.01]-R[6.6-15/0.1]
CPD1R7-[15.01-120/0.01]-R[7.1-15/0.1]
CPD1R8-[15.01-120/0.01]-R[8.1-15/0.1]
CPD1R10-[15.01-120/0.01]-R[10.1-15/0.1]
CPD1R13-[15.01-120/0.01]-R[13.1-15/0.1]
CPD1R16-[15.01-120/0.01]-R[16.1-20/0.1]
CPD1Z2-[15.01-100/0.01]-G[0-45/1]-V[1.5-1.9/0.1]-F[15-99.9/0.01]
CPD1Z2.5-[15.01-100/0.01]-G[0-45/1]-V[1.5-2.4/0.1]-F[14.5-99.9/0.01]
CPD1Z3-[15.01-100/0.01]-G[0-45/1]-V[1.5-2.9/0.1]-F[12.5-99.9/0.01]
CPD1Z3.5-[15.01-120/0.01]-G[0-45/1]-V[1.5-3.4/0.1]-F[14.5-119.9/0.01]
CPD1Z4-[15.01-120/0.01]-G[0-45/1]-V[1.5-3.9/0.1]-F[15-119.9/0.01]
CPD1Z4.5-[15.01-120/0.01]-G[0-45/1]-V[1.5-4.4/0.1]-F[15-119.9/0.01]
CPD1Z5-[15.01-120/0.01]-G[0-45/1]-V[1.5-4.9/0.1]-F[15-119.9/0.01]
CPD1Z5.5-[15.01-120/0.01]-G[0-45/1]-V[1.5-5.4/0.1]-F[15-119.9/0.01]
CPD1Z6-[15.01-150/0.01]-G[0-45/1]-V[1.5-5.9/0.1]-F[15-149.9/0.01]
CPD1Z6.5-[15.01-120/0.01]-G[0-45/1]-V[1.5-6.4/0.1]-F[15-119.9/0.01]
CPD1Z7-[15.01-120/0.01]-G[0-45/1]-V[1.5-6.9/0.1]-F[15-119.9/0.01]
CPD1Z8-[15.01-120/0.01]-G[0-45/1]-V[1.5-6.9/0.1]-F[15-119.9/0.01]
CPD1Z10-[15.01-120/0.01]-G[0-45/1]-V[1.5-9.9/0.1]-F[15-119.9/0.01]
CPD1Z13-[15.01-120/0.01]-G[0-45/1]-V[1.5-12.9/0.1]-F[15-119.9/0.01]
CPD1Z16-[15.01-150/0.01]-G[0-45/1]-V[1.5-15.9/0.1]-F[15-140/0.01]
CPD2G2-[15.01-100/0.01]-G[45-89/1]-V[1.5-1.9/0.1]
CPD2G2.5-[15.01-100/0.01]-G[45-89/1]-V[1.5-2.4/0.1]
CPD2G3-[15.01-100/0.01]-G[45-89/1]-V[1.5-2.9/0.1]
CPD2G3.5-[15.01-120/0.01]-G[45-89/1]-V[1.5-3.4/0.1]
CPD2G4-[15.01-120/0.01]-G[45-89/1]-V[1.5-3.9/0.1]
CPD2G4.5-[15.01-120/0.01]-G[45-89/1]-V[1.5-4.4/0.1]
CPD2G5-[15.01-120/0.01]-G[45-89/1]-V[1.5-4.9/0.1]
CPD2G5.5-[15.01-120/0.01]-G[45-89/1]-V[1.5-5.4/0.1]
CPD2G6-[15.01-120/0.01]-G[45-89/1]-V[1.5-5.9/0.1]
CPD2G6.5-[15.01-120/0.01]-G[45-89/1]-V[1.5-6.4/0.1]
CPD2G7-[15.01-120/0.01]-G[45-89/1]-V[1.5-6.9/0.1]
CPD2G8-[15.01-120/0.01]-G[45-89/1]-V[1.5-7.9/0.1]
CPD2G10-[15.01-120/0.01]-G[45-89/1]-V[1.5-9.9/0.1]
CPD2G13-[15.01-120/0.01]-G[45-89/1]-V[1.5-12.9/0.1]
CPD2G16-[15.01-120/0.01]-G[45-89/1]-V[1.5-15.9/0.1]
CPD2R1-[15.01-100/0.01]-R[1.1-15/0.1]-F[15-99.9/0.01]
CPD2R1.2-[15.01-100/0.01]-R[1.3-15/0.1]-F[15-99.9/0.01]
CPD2R1.5-[15.01-100/0.01]-R[1.6-15/0.1]-F[15-99.9/0.01]
CPD2R2-[15.01-100/0.01]-R[2.1-15/0.1]-F[15-99.9/0.01]
CPD2R2.5-[15.01-100/0.01]-R[2.6-15/0.1]-F[15-99.9/0.01]
CPD2R3-[15.01-100/0.01]-R[3.1-15/0.1]-F[15-99.9/0.01]
CPD2R3.5-[15.01-120/0.01]-R[3.6-15/0.1]-F[15-119.9/0.01]
CPD2R4-[15.01-120/0.01]-R[4.1-15/0.1]-F[15-119.9/0.01]
CPD2R4.5-[15.01-120/0.01]-R[4.6-15/0.1]-F[15-119.9/0.01]
CPD2R5-[15.01-120/0.01]-R[5.1-15/0.1]-F[15-119.9/0.01]
CPD2R5.5-[15.01-120/0.01]-R[5.6-15/0.1]-F[15-119.9/0.01]
CPD2R6-[15.01-120/0.01]-R[6.1-15/0.1]-F[15-119.9/0.01]
CPD2R6.5-[15.01-120/0.01]-R[6.6-15/0.1]-F[15-119.9/0.01]
CPD2R7-[15.01-120/0.01]-R[7.1-15/0.1]-F[15-119.9/0.01]
CPD2R8-[15.01-120/0.01]-R[8.1-15/0.1]-F[15-119.9/0.01]
CPD2R10-[15.01-120/0.01]-R[10.1-15/0.1]-F[15-119.9/0.01]
CPD2R13-[15.01-120/0.01]-R[13.1-15/0.1]-F[15-119.9/0.01]
CPD2R16-[15.01-120/0.01]-R[16.1-20/0.1]-F[15-119.9/0.01]
CPD3R1-[15.01-100/0.01]-R[1-15/0.1]
CPD3R1.2-[15.01-100/0.01]-R[1.2-15/0.1]
CPD3R1.5-[15.01-100/0.01]-R[1.5-15/0.1]
CPD3R2-[15.01-100/0.01]-R[2.1-15/0.1]
CPD3R2.5-[15.01-100/0.01]-R[2.6-15/0.1]
CPD3R3-[15.01-100/0.01]-R[3.1-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
F
(mm)
G (Tip bezel angle)
(°)
R (Tip R processing)
(mm)
V (Tip shape dimension)
(mm)
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/011G-15.01 ~ 100-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.21G-15.01 ~ 100-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.51G-15.01 ~ 100-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/021G-15.01 ~ 100-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/02.51G-15.01 ~ 100-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/031G-15.01 ~ 100-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/03.51G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/041G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/04.51G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/051G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/05.51G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/061G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/06.51G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/071G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/081G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0101G-15.01 ~ 150-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0131G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0161G-15.01 ~ 120-45 ~ 89--
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/011R-15.01 ~ 100--1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.21R-15.01 ~ 100--1.2 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.51R-15.01 ~ 100--1.5 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/021R-15.01 ~ 100--2.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/02.51R-15.01 ~ 100--2.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/031R-15.01 ~ 100--3.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/03.51R-15.01 ~ 120--3.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/041R-15.01 ~ 120--4.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/04.51R-15.01 ~ 120--4.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/051R-15.01 ~ 120--5.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/05.51R-15.01 ~ 120--5.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/061R-15.01 ~ 120--6.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/06.51R-15.01 ~ 120--6.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/071R-15.01 ~ 120--7.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/081R-15.01 ~ 120--8.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0101R-15.01 ~ 120--10.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0131R-15.01 ~ 120--13.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0161R-15.01 ~ 120--16.1 ~ 20-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/021Z-15.01 ~ 10015 ~ 99.90 ~ 45-1.5 ~ 1.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/02.51Z-15.01 ~ 10014.5 ~ 99.90 ~ 45-1.5 ~ 2.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/031Z-15.01 ~ 10012.5 ~ 99.90 ~ 45-1.5 ~ 2.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/03.51Z-15.01 ~ 12014.5 ~ 119.90 ~ 45-1.5 ~ 3.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/041Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 3.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/04.51Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 4.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/051Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 4.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/05.51Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 5.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/061Z-15.01 ~ 15015 ~ 149.90 ~ 45-1.5 ~ 5.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/06.51Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 6.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/071Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/081Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0101Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 9.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0131Z-15.01 ~ 12015 ~ 119.90 ~ 45-1.5 ~ 12.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0161Z-15.01 ~ 15015 ~ 1400 ~ 45-1.5 ~ 15.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/022G-15.01 ~ 100-45 ~ 89-1.5 ~ 1.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/02.52G-15.01 ~ 100-45 ~ 89-1.5 ~ 2.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/032G-15.01 ~ 100-45 ~ 89-1.5 ~ 2.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/03.52G-15.01 ~ 120-45 ~ 89-1.5 ~ 3.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/042G-15.01 ~ 120-45 ~ 89-1.5 ~ 3.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/04.52G-15.01 ~ 120-45 ~ 89-1.5 ~ 4.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/052G-15.01 ~ 120-45 ~ 89-1.5 ~ 4.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/05.52G-15.01 ~ 120-45 ~ 89-1.5 ~ 5.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/062G-15.01 ~ 120-45 ~ 89-1.5 ~ 5.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/06.52G-15.01 ~ 120-45 ~ 89-1.5 ~ 6.4
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/072G-15.01 ~ 120-45 ~ 89-1.5 ~ 6.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/082G-15.01 ~ 120-45 ~ 89-1.5 ~ 7.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0102G-15.01 ~ 120-45 ~ 89-1.5 ~ 9.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0132G-15.01 ~ 120-45 ~ 89-1.5 ~ 12.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0162G-15.01 ~ 120-45 ~ 89-1.5 ~ 15.9
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/012R-15.01 ~ 10015 ~ 99.9-1.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.22R-15.01 ~ 10015 ~ 99.9-1.3 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.52R-15.01 ~ 10015 ~ 99.9-1.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/022R-15.01 ~ 10015 ~ 99.9-2.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/02.52R-15.01 ~ 10015 ~ 99.9-2.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/032R-15.01 ~ 10015 ~ 99.9-3.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/03.52R-15.01 ~ 12015 ~ 119.9-3.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/042R-15.01 ~ 12015 ~ 119.9-4.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/04.52R-15.01 ~ 12015 ~ 119.9-4.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/052R-15.01 ~ 12015 ~ 119.9-5.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/05.52R-15.01 ~ 12015 ~ 119.9-5.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/062R-15.01 ~ 12015 ~ 119.9-6.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/06.52R-15.01 ~ 12015 ~ 119.9-6.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/072R-15.01 ~ 12015 ~ 119.9-7.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/082R-15.01 ~ 12015 ~ 119.9-8.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0102R-15.01 ~ 12015 ~ 119.9-10.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0132R-15.01 ~ 12015 ~ 119.9-13.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/0162R-15.01 ~ 12015 ~ 119.9-16.1 ~ 20-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/013R-15.01 ~ 100--1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.23R-15.01 ~ 100--1.2 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/01.53R-15.01 ~ 100--1.5 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/023R-15.01 ~ 100--2.1 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/02.53R-15.01 ~ 100--2.6 ~ 15-
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.05/033R-15.01 ~ 100--3.1 ~ 15-

Loading...

 

Basic Information

Shape type With tip shape Quenching Hardening steel Head thickness 4mm(T4)
Gas release shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.