(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Selectable Shaft Diameter (Part Numbers)

Gas Release Taperless One-Step Core Pins - M2/H13 Steel, Head T=4 mm, Selectable Shaft Diameter

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step gas release
•Shaft Diameter Tolerance: 0/-0.005
•Type Of Step Step2: No second step

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-0.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DC[0.92-0.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DC[1.42-1.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB1.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-AAC[0.4-0.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB2-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB2-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-DC[1.92-1.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB2-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB2-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-1.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB2.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB2.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-DC[2.42-2.495/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB2.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB2.5-[16.5-100/0.01]-F[14.5-99.35/0.01]-A[0.5-2.49/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB3-[16.5-100/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-DC[2.92-2.995/0.005]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB3-[16.5-100/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-DC[2.92-2.995/0.005]-N[0.3-10/0.1]-SVC
GV-CPHS-BB3-[16.5-100/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-DCX-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPHS-BB3-[16.5-100/0.01]-F[14.5-99.25/0.01]-A[0.7-2.99/0.01]-DCX-N[0.3-10/0.1]-SVC
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-DC[3.42-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-DC[3.42-3.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.49/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DC[3.42-3.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DC[3.42-3.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB3.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-DC[3.92-3.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-DC[3.92-3.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-3.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DC[3.92-3.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DC[3.92-3.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB4-[16.5-120/0.01]-F[14.5-119.1/0.01]-AAC[0.7-0.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB4.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-DC[4.42-4.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB4.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-DC[4.42-4.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB4.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB4.5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.49/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-DC[4.92-4.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-DC[4.92-4.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB5-[16.5-120/0.01]-F[14.5-119.1/0.01]-A[1-4.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-DC[5.42-5.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-DC[5.42-5.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-A[1.5-5.49/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-DC[5.42-5.495/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-DC[5.42-5.495/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB5.5-[16.5-120/0.01]-F[14.5-118.85/0.01]-AAC[1-1.49/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-5.99/0.01]-DC[5.92-5.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-5.99/0.01]-DC[5.92-5.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-5.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-5.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[5.92-5.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[5.92-5.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB6-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-6.99/0.01]-DC[6.92-6.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-6.99/0.01]-DC[6.92-6.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-6.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-6.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[6.92-6.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[6.92-6.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB7-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-7.99/0.01]-DC[7.92-7.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-7.99/0.01]-DC[7.92-7.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-7.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-7.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[7.92-7.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[7.92-7.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB8-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB10-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-9.99/0.01]-DC[9.92-9.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB10-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-9.99/0.01]-DC[9.92-9.995/0.005]-N[0.5-15/0.1]-SVC
GV-CPHS-BB10-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-9.99/0.01]-DCX-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB10-[16.5-120/0.01]-F[14.5-118.6/0.01]-A[2-9.99/0.01]-DCX-N[0.5-15/0.1]-SVC
GV-CPHS-BB10-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[9.92-9.995/0.005]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPHS-BB10-[16.5-120/0.01]-F[14.5-118.6/0.01]-AAC[1.5-1.99/0.01]-DC[9.92-9.995/0.005]-N[0.5-15/0.1]-SVC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance Tip gradient tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape RE (R shape alteration・enlargement)
(mm)
C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
DC (Gas release section diameter)
(mm)
Extend the flat section SV to the bottom F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
N (Gas release section diameter)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
SV (Gas release facet cutting length)
(mm)
When DC = D, DCX is applied
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.991BB---0.92 ~ 0.995-14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.991BB---0.92 ~ 0.995SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.991BB-----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 0.991BB----SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491BB---0.92 ~ 0.995-14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491BB---0.92 ~ 0.995SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491BB-----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491BB----SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491.5BB---1.42 ~ 1.495-14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491.5BB---1.42 ~ 1.495SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491.5BB-----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.491.5BB----SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491.5BB---1.42 ~ 1.495-14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491.5BB---1.42 ~ 1.495SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491.5BB-----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.4 ~ 0.491.5BB----SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.992BB---1.92 ~ 1.995-14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.992BB---1.92 ~ 1.995SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.992BB-----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 1.992BB----SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492.5BB---2.42 ~ 2.495-14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492.5BB---2.42 ~ 2.495SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492.5BB-----14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.5 ~ 2.492.5BB----SVC14.5 ~ 99.35---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.993BB---2.92 ~ 2.995-14.5 ~ 99.25---16.5 ~ 1000.3 ~ 10---2 ~ 50-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.993BB---2.92 ~ 2.995SVC14.5 ~ 99.25---16.5 ~ 1000.3 ~ 10-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.993BB-----14.5 ~ 99.25---16.5 ~ 1000.3 ~ 10---2 ~ 50DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 2.993BB----SVC14.5 ~ 99.25---16.5 ~ 1000.3 ~ 10----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493.5BB---3.42 ~ 3.495-14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493.5BB---3.42 ~ 3.495SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493.5BB-----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.493.5BB----SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5BB---3.42 ~ 3.495-14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5BB---3.42 ~ 3.495SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5BB-----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.993.5BB----SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.994BB---3.92 ~ 3.995-14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.994BB---3.92 ~ 3.995SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.994BB-----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 3.994BB----SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.994BB---3.92 ~ 3.995-14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.994BB---3.92 ~ 3.995SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.994BB-----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.010.7 ~ 0.994BB----SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494.5BB---4.42 ~ 4.495-14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494.5BB---4.42 ~ 4.495SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494.5BB-----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.494.5BB----SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.995BB---4.92 ~ 4.995-14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.995BB---4.92 ~ 4.995SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.995BB-----14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 4.995BB----SVC14.5 ~ 119.1---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495.5BB---5.42 ~ 5.495-14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495.5BB---5.42 ~ 5.495SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495.5BB-----14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 5.495.5BB----SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495.5BB---5.42 ~ 5.495-14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495.5BB---5.42 ~ 5.495SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495.5BB-----14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011 ~ 1.495.5BB----SVC14.5 ~ 118.85---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 5.996BB---5.92 ~ 5.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 5.996BB---5.92 ~ 5.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 5.996BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 5.996BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.996BB---5.92 ~ 5.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.996BB---5.92 ~ 5.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.996BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.996BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 6.997BB---6.92 ~ 6.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 6.997BB---6.92 ~ 6.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 6.997BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 6.997BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.997BB---6.92 ~ 6.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.997BB---6.92 ~ 6.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.997BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.997BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 7.998BB---7.92 ~ 7.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 7.998BB---7.92 ~ 7.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 7.998BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 7.998BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.998BB---7.92 ~ 7.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.998BB---7.92 ~ 7.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.998BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.998BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 9.9910BB---9.92 ~ 9.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 9.9910BB---9.92 ~ 9.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 9.9910BB-----14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.012 ~ 9.9910BB----SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15----DCX
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.9910BB---9.92 ~ 9.995-14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15---2 ~ 60-
1 Piece(s)

8 Days or more

10SKH510/-0.050/-0.011.5 ~ 1.9910BB---9.92 ~ 9.995SVC14.5 ~ 118.6---16.5 ~ 1200.5 ~ 15-----

Loading...

 

Basic Information

Shape type One-step gas release Shaft diameter tolerance 0/-0.005 Tip lapped or not No
Type of the second step Step2 No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.