(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precision Taperless One-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.003/A Tolerance 0_-0.003 Type- (Part Numbers)

Extra Precision Taperless One-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.003/A Tolerance 0_-0.003 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: 0/-0.003
•Type Of Step Step2: No second step

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPMS-BB1-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-0.99/0.001]
CPMS-BB1-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]
CPMS-BB1-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-0.99/0.001]
CPMS-BB1-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.4-0.49/0.001]
CPMS-BB1.5-[14-100/0.01]-F[12-99.6/0.01]-A[0.5-1.49/0.001]
CPMS-BB1.5-[14-100/0.01]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]
CPMS-BB1.5-[14-100/0.01]-FC[5-11.99/0.01]-A[0.5-1.49/0.001]
CPMS-BB1.5-[14-100/0.01]-FC[5-11.99/0.01]-AAC[0.4-0.49/0.001]
CPMS-BB2-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-1.99/0.001]
CPMS-BB2-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]
CPMS-BB2-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-1.99/0.001]
CPMS-BB2-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.5-0.69/0.001]
CPMS-BB2.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-2.49/0.001]
CPMS-BB2.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]
CPMS-BB2.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-2.49/0.001]
CPMS-BB2.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.5-0.69/0.001]
CPMS-BB3-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.7-2.99/0.001]
CPMS-BB3-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]
CPMS-BB3-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.7-2.99/0.001]
CPMS-BB3-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.7-0.99/0.001]
CPMS-BB3.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[1-3.49/0.001]
CPMS-BB3.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]
CPMS-BB3.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[1-3.49/0.001]
CPMS-BB3.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.7-0.99/0.001]
CPMS-BB4-[6.5-100/0.01]-F[12-99.6/0.01]-A[1-3.99/0.001]
CPMS-BB4-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]
CPMS-BB4-[6.5-100/0.01]-FC[5-11.99/0.01]-A[1-3.99/0.001]
CPMS-BB4-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.7-0.99/0.001]
CPMS-BB4.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[1-4.49/0.001]
CPMS-BB4.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1-1.49/0.001]
CPMS-BB4.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[1-4.49/0.001]
CPMS-BB4.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1-1.49/0.001]
CPMS-BB5-[6.5-100/0.01]-F[12-99.6/0.01]-A[1-4.99/0.001]
CPMS-BB5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1-1.49/0.001]
CPMS-BB5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[1-4.99/0.001]
CPMS-BB5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1-1.49/0.001]
CPMS-BB5.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[1.5-5.49/0.001]
CPMS-BB5.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1-1.49/0.001]
CPMS-BB5.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[1.5-5.49/0.001]
CPMS-BB5.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1-1.49/0.001]
CPMS-BB6-[6.5-100/0.01]-F[12-99.6/0.01]-A[2-5.99/0.001]
CPMS-BB6-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB6-[6.5-100/0.01]-FC[5-11.99/0.01]-A[2-5.99/0.001]
CPMS-BB6-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB6.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[2-6.49/0.001]
CPMS-BB6.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB6.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[2-6.49/0.001]
CPMS-BB6.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB7-[6.5-100/0.01]-F[12-99.6/0.01]-A[2-6.99/0.001]
CPMS-BB7-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB7-[6.5-100/0.01]-FC[5-11.99/0.01]-A[2-6.99/0.001]
CPMS-BB7-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB8-[6.5-100/0.01]-F[12-99.6/0.01]-A[2-7.99/0.001]
CPMS-BB8-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB8-[6.5-100/0.01]-FC[5-11.99/0.01]-A[2-7.99/0.001]
CPMS-BB8-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB10-[6.5-100/0.01]-F[12-99.6/0.01]-A[2-9.99/0.001]
CPMS-BB10-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB10-[6.5-100/0.01]-FC[5-11.99/0.01]-A[2-9.99/0.001]
CPMS-BB10-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB13-[6.5-100/0.01]-F[12-99.6/0.01]-A[2-12.99/0.001]
CPMS-BB13-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[1.5-1.99/0.001]
CPMS-BB13-[6.5-100/0.01]-FC[5-11.99/0.01]-A[2-12.99/0.001]
CPMS-BB13-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[1.5-1.99/0.001]
CPMS-BC1-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-0.99/0.001]-G[0.1-0.4/0.05]
CPMS-BC1-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.4/0.05]
CPMS-BC1-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-0.99/0.001]-G[0.1-0.4/0.05]
CPMS-BC1-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.4/0.05]
CPMS-BC1.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-1.49/0.001]-G[0.1-0.7/0.05]
CPMS-BC1.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.7/0.05]
CPMS-BC1.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-1.49/0.001]-G[0.1-0.7/0.05]
CPMS-BC1.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.4-0.49/0.001]-G[0.1-0.7/0.05]
CPMS-BC2-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-1.99/0.001]-G[0.1-0.9/0.05]
CPMS-BC2-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]-G[0.1-0.9/0.05]
CPMS-BC2-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-1.99/0.001]-G[0.1-0.9/0.05]
CPMS-BC2-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.5-0.69/0.001]-G[0.1-0.9/0.05]
CPMS-BC2.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.5-2.49/0.001]-G[0.1-1.2/0.05]
CPMS-BC2.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.5-0.69/0.001]-G[0.1-1.2/0.05]
CPMS-BC2.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.5-2.49/0.001]-G[0.1-1.2/0.05]
CPMS-BC2.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.5-0.69/0.001]-G[0.1-1.2/0.05]
CPMS-BC3-[6.5-100/0.01]-F[12-99.6/0.01]-A[0.7-2.99/0.001]-G[0.1-1.4/0.05]
CPMS-BC3-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.4/0.05]
CPMS-BC3-[6.5-100/0.01]-FC[5-11.99/0.01]-A[0.7-2.99/0.001]-G[0.1-1.4/0.05]
CPMS-BC3-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.4/0.05]
CPMS-BC3.5-[6.5-100/0.01]-F[12-99.6/0.01]-A[1-3.49/0.001]-G[0.1-1.7/0.05]
CPMS-BC3.5-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.7/0.05]
CPMS-BC3.5-[6.5-100/0.01]-FC[5-11.99/0.01]-A[1-3.49/0.001]-G[0.1-1.7/0.05]
CPMS-BC3.5-[6.5-100/0.01]-FC[5-11.99/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.7/0.05]
CPMS-BC4-[6.5-100/0.01]-F[12-99.6/0.01]-A[1-3.99/0.001]-G[0.1-1.9/0.05]
CPMS-BC4-[6.5-100/0.01]-F[12-99.6/0.01]-AAC[0.7-0.99/0.001]-G[0.1-1.9/0.05]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance A/AAC (Tip diameter)
(mm)
D/P (Shaft diameter)
(mm)
Type of the first step Step1 Tip shape Shape C (Step type taper width)
(mm)
CVC (C dimension can be designated at 0.01mm increments)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 0.991BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.4 ~ 0.491BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 0.991BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.4 ~ 0.491BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 1.491.5BB--12 ~ 99.6---14 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.4 ~ 0.491.5BB--12 ~ 99.6---14 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 1.491.5BB---5 ~ 11.99--14 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.4 ~ 0.491.5BB---5 ~ 11.99--14 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 1.992BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 0.692BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 1.992BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 0.692BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 2.492.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 0.692.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 2.492.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.5 ~ 0.692.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 2.993BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 0.993BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 2.993BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 0.993BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 3.493.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 0.993.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 3.493.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 0.993.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 3.994BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 0.994BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 3.994BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.050.7 ~ 0.994BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 4.494.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.494.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 4.494.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.494.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 4.995BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.495BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 4.995BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.495BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 5.495.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.495.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 5.495.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051 ~ 1.495.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 5.996BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.996BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 5.996BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.996BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 6.496.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.996.5BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 6.496.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.996.5BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 6.997BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.997BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 6.997BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.997BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 7.998BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.998BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 7.998BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.998BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 9.9910BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9910BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 9.9910BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9910BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 12.9913BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9913BB--12 ~ 99.6---6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.052 ~ 12.9913BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

100/-0.051.5 ~ 1.9913BB---5 ~ 11.99--6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 0.991BC--12 ~ 99.6-0.1 ~ 0.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.4 ~ 0.491BC--12 ~ 99.6-0.1 ~ 0.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 0.991BC---5 ~ 11.990.1 ~ 0.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.4 ~ 0.491BC---5 ~ 11.990.1 ~ 0.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 1.491.5BC--12 ~ 99.6-0.1 ~ 0.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.4 ~ 0.491.5BC--12 ~ 99.6-0.1 ~ 0.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 1.491.5BC---5 ~ 11.990.1 ~ 0.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.4 ~ 0.491.5BC---5 ~ 11.990.1 ~ 0.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 1.992BC--12 ~ 99.6-0.1 ~ 0.9-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 0.692BC--12 ~ 99.6-0.1 ~ 0.9-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 1.992BC---5 ~ 11.990.1 ~ 0.9-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 0.692BC---5 ~ 11.990.1 ~ 0.9-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 2.492.5BC--12 ~ 99.6-0.1 ~ 1.2-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 0.692.5BC--12 ~ 99.6-0.1 ~ 1.2-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 2.492.5BC---5 ~ 11.990.1 ~ 1.2-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.5 ~ 0.692.5BC---5 ~ 11.990.1 ~ 1.2-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 2.993BC--12 ~ 99.6-0.1 ~ 1.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 0.993BC--12 ~ 99.6-0.1 ~ 1.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 2.993BC---5 ~ 11.990.1 ~ 1.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 0.993BC---5 ~ 11.990.1 ~ 1.4-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/01 ~ 3.493.5BC--12 ~ 99.6-0.1 ~ 1.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 0.993.5BC--12 ~ 99.6-0.1 ~ 1.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/01 ~ 3.493.5BC---5 ~ 11.990.1 ~ 1.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 0.993.5BC---5 ~ 11.990.1 ~ 1.7-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/01 ~ 3.994BC--12 ~ 99.6-0.1 ~ 1.9-6.5 ~ 100---
1 Piece(s)

8 Days or more

10+0.01/00.7 ~ 0.994BC--12 ~ 99.6-0.1 ~ 1.9-6.5 ~ 100---

Loading...

 

Basic Information

Shape type One-step Material SKH51 Shaft diameter tolerance 0/-0.003
Tip gradient tolerance 0/-0.003 Tip lapped or not No Type of the second step Step2 No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.