(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/Tip A·V・E Tolerance ±0.01 Type-

Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/Tip A·V・E Tolerance ±0.01 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: Two-step
•Shaft Diameter Tolerance: 0/-0.005
•L Dimension Tolerance: +0.02/0
•Tip Gradient Tolerance: ±0.01
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAGA1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-E[0.5-0.98/0.01]
CAGA1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAGA2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.7-1.99/0.01]-E[0.7-1.98/0.01]
CAGA2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.7-2.49/0.01]-E[0.7-2.48/0.01]
CAGA3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1-2.99/0.01]-E[1-2.98/0.01]
CAGA3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1-3.49/0.01]-E[1-3.48/0.01]
CAGA4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1-3.99/0.01]-E[1-3.98/0.01]
CAGA4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.5-4.49/0.01]-E[1.5-4.48/0.01]
CAGA5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.5-4.99/0.01]-E[1.5-4.98/0.01]
CAGA5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.5-5.49/0.01]-E[1.5-5.48/0.01]
CAGA6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-5.99/0.01]-E[2-5.98/0.01]
CAGA6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-6.49/0.01]-E[2-6.48/0.01]
CAGA7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-6.99/0.01]-E[2-6.98/0.01]
CAGA8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-7.99/0.01]-E[2-7.98/0.01]
CAGA10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2-9.99/0.01]-E[2-9.98/0.01]
CAGA13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.5-12.99/0.01]-E[2.5-12.98/0.01]
CAGA16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.5-15.99/0.01]-E[2.5-15.98/0.01]
CAGB1-[12-100/0.01]-F[10-98.8/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAGB1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAGB2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CAGB2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAGB3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]
CAGB3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]
CAGB4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.01-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]
CAGB4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CAGB5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.99/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]
CAGB5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CAGB6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]
CAGB6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]
CAGB7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]
CAGB8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]
CAGB10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]
CAGB13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-12.99/0.01]-J[2.5-12.98/0.01]-E[2.5-12.98/0.01]
CAGB16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-15.99/0.01]-J[2.5-15.98/0.01]-E[2.5-15.98/0.01]
CAGC1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAGC1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAGC2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CAGC2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAGC3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]
CAGC3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]
CAGC4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.01-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]
CAGC4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CAGC5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.99/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]
CAGC5.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CAGC6-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]
CAGC6.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]
CAGC7-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]
CAGC8-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]
CAGC10-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.01-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]
CAGC13-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-12.99/0.01]-J[2.5-12.98/0.01]-E[2.5-12.98/0.01]
CAGC16-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[2.51-15.99/0.01]-J[2.5-15.98/0.01]-E[2.5-15.98/0.01]
CAGD1-[12-100/0.01]-F[10-98.9/0.01]-Y[10.5-99.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]-G[0.1-0.5/0.1]
CAGD1.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]-G[0.1-0.5/0.1]
CAGD2-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-G[0.1-0.5/0.1]
CAGD2.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[0.71-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-G[0.1-0.5/0.1]
CAGD3-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]-G[0.1-0.5/0.1]
CAGD3.5-[12-100/0.01]-F[10-99.5/0.01]-Y[10-99.5/0.01]-V[1.01-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]-G[0.1-0.5/0.1]
CAGD4-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.01-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]-G[0.1-0.5/0.1]
CAGD4.5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-G[0.1-0.5/0.1]
CAGD5-[12-120/0.01]-F[10-119.75/0.01]-Y[10-119.5/0.01]-V[1.51-4.99/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]-G[0.1-0.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) A (Type of the first step diameter)
(mm)
C (First step shape taper width)
(mm)
E (Tip diameter)
(mm)
F (Bearing bore length)
(mm)
G (C chamfering width of the second step shape)
(mm)
J (Type of the second step)
(mm)
L (L dimension)
(mm)
Q (Second step shape R chamfering)
(mm)
R (First step type R)
(mm)
V (Type of the second step)
(mm)
Y
(mm)
1 Piece(s)

8 Days or more

10DH2F1CAA--0.5 ~ 0.9810 ~ 98.9--12 ~ 100--0.51 ~ 0.9910.5 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F1.5CAA--0.5 ~ 1.4810 ~ 99.5--12 ~ 100--0.5 ~ 1.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2CAA--0.7 ~ 1.9810 ~ 99.5--12 ~ 100--0.7 ~ 1.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5CAA--0.7 ~ 2.4810 ~ 99.5--12 ~ 100--0.7 ~ 2.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3CAA--1 ~ 2.9810 ~ 99.5--12 ~ 100--1 ~ 2.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5CAA--1 ~ 3.4810 ~ 99.5--12 ~ 100--1 ~ 3.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F4CAA--1 ~ 3.9810 ~ 119.75--12 ~ 120--1 ~ 3.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5CAA--1.5 ~ 4.4810 ~ 119.75--12 ~ 120--1.5 ~ 4.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5CAA--1.5 ~ 4.9810 ~ 119.75--12 ~ 120--1.5 ~ 4.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5CAA--1.5 ~ 5.4810 ~ 119.75--12 ~ 120--1.5 ~ 5.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6CAA--2 ~ 5.9810 ~ 119.75--12 ~ 120--2 ~ 5.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5CAA--2 ~ 6.4810 ~ 119.75--12 ~ 120--2 ~ 6.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7CAA--2 ~ 6.9810 ~ 119.75--12 ~ 120--2 ~ 6.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8CAA--2 ~ 7.9810 ~ 119.75--12 ~ 120--2 ~ 7.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10CAA--2 ~ 9.9810 ~ 119.75--12 ~ 120--2 ~ 9.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13CAA--2.5 ~ 12.9810 ~ 119.75--12 ~ 120--2.5 ~ 12.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F16CAA--2.5 ~ 15.9810 ~ 119.75--12 ~ 120--2.5 ~ 15.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1CAB--0.5 ~ 0.9810 ~ 98.8-0.5 ~ 0.9812 ~ 100--0.51 ~ 0.9910.5 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F1.5CAB--0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 100--0.51 ~ 1.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2CAB--0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 100--0.71 ~ 1.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5CAB--0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 100--0.71 ~ 2.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3CAB--1 ~ 2.9810 ~ 99.5-1 ~ 2.9812 ~ 100--1.01 ~ 2.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5CAB--1 ~ 3.4810 ~ 99.5-1 ~ 3.4812 ~ 100--1.01 ~ 3.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F4CAB--1 ~ 3.9810 ~ 119.75-1 ~ 3.9812 ~ 120--1.01 ~ 3.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5CAB--1.5 ~ 4.4810 ~ 119.75-1.5 ~ 4.4812 ~ 120--1.51 ~ 4.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5CAB--1.5 ~ 4.9810 ~ 119.75-1.5 ~ 4.9812 ~ 120--1.51 ~ 4.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5CAB--1.5 ~ 5.4810 ~ 119.75-1.5 ~ 5.4812 ~ 120--1.51 ~ 5.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6CAB--2 ~ 5.9810 ~ 119.75-2 ~ 5.9812 ~ 120--2.01 ~ 5.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5CAB--2 ~ 6.4810 ~ 119.75-2 ~ 6.4812 ~ 120--2.01 ~ 6.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7CAB--2 ~ 6.9810 ~ 119.75-2 ~ 6.9812 ~ 120--2.01 ~ 6.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8CAB--2 ~ 7.9810 ~ 119.75-2 ~ 7.9812 ~ 120--2.01 ~ 7.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10CAB--2 ~ 9.9810 ~ 119.75-2 ~ 9.9812 ~ 120--2.01 ~ 9.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13CAB--2.5 ~ 12.9810 ~ 119.75-2.5 ~ 12.9812 ~ 120--2.51 ~ 12.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F16CAB--2.5 ~ 15.9810 ~ 119.75-2.5 ~ 15.9812 ~ 120--2.51 ~ 15.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1CAC--0.5 ~ 0.9810 ~ 98.9-0.5 ~ 0.9812 ~ 100--0.51 ~ 0.9910.5 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F1.5CAC--0.5 ~ 1.4810 ~ 99.5-0.5 ~ 1.4812 ~ 100--0.51 ~ 1.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2CAC--0.7 ~ 1.9810 ~ 99.5-0.7 ~ 1.9812 ~ 100--0.71 ~ 1.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5CAC--0.7 ~ 2.4810 ~ 99.5-0.7 ~ 2.4812 ~ 100--0.71 ~ 2.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3CAC--1 ~ 2.9810 ~ 99.5-1 ~ 2.9812 ~ 100--1.01 ~ 2.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5CAC--1 ~ 3.4810 ~ 99.5-1 ~ 3.4812 ~ 100--1.01 ~ 3.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F4CAC--1 ~ 3.9810 ~ 119.75-1 ~ 3.9812 ~ 120--1.01 ~ 3.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5CAC--1.5 ~ 4.4810 ~ 119.75-1.5 ~ 4.4812 ~ 120--1.51 ~ 4.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5CAC--1.5 ~ 4.9810 ~ 119.75-1.5 ~ 4.9812 ~ 120--1.51 ~ 4.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5.5CAC--1.5 ~ 5.4810 ~ 119.75-1.5 ~ 5.4812 ~ 120--1.51 ~ 5.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6CAC--2 ~ 5.9810 ~ 119.75-2 ~ 5.9812 ~ 120--2.01 ~ 5.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F6.5CAC--2 ~ 6.4810 ~ 119.75-2 ~ 6.4812 ~ 120--2.01 ~ 6.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F7CAC--2 ~ 6.9810 ~ 119.75-2 ~ 6.9812 ~ 120--2.01 ~ 6.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F8CAC--2 ~ 7.9810 ~ 119.75-2 ~ 7.9812 ~ 120--2.01 ~ 7.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F10CAC--2 ~ 9.9810 ~ 119.75-2 ~ 9.9812 ~ 120--2.01 ~ 9.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F13CAC--2.5 ~ 12.9810 ~ 119.75-2.5 ~ 12.9812 ~ 120--2.51 ~ 12.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F16CAC--2.5 ~ 15.9810 ~ 119.75-2.5 ~ 15.9812 ~ 120--2.51 ~ 15.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F1CAD--0.5 ~ 0.9810 ~ 98.90.1 ~ 0.50.5 ~ 0.9812 ~ 100--0.51 ~ 0.9910.5 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F1.5CAD--0.5 ~ 1.4810 ~ 99.50.1 ~ 0.50.5 ~ 1.4812 ~ 100--0.51 ~ 1.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2CAD--0.7 ~ 1.9810 ~ 99.50.1 ~ 0.50.7 ~ 1.9812 ~ 100--0.71 ~ 1.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F2.5CAD--0.7 ~ 2.4810 ~ 99.50.1 ~ 0.50.7 ~ 2.4812 ~ 100--0.71 ~ 2.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3CAD--1 ~ 2.9810 ~ 99.50.1 ~ 0.51 ~ 2.9812 ~ 100--1.01 ~ 2.9910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F3.5CAD--1 ~ 3.4810 ~ 99.50.1 ~ 0.51 ~ 3.4812 ~ 100--1.01 ~ 3.4910 ~ 99.5
1 Piece(s)

8 Days or more

10DH2F4CAD--1 ~ 3.9810 ~ 119.750.1 ~ 0.51 ~ 3.9812 ~ 120--1.01 ~ 3.9910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F4.5CAD--1.5 ~ 4.4810 ~ 119.750.1 ~ 0.51.5 ~ 4.4812 ~ 120--1.51 ~ 4.4910 ~ 119.5
1 Piece(s)

8 Days or more

10DH2F5CAD--1.5 ~ 4.9810 ~ 119.750.1 ~ 0.51.5 ~ 4.9812 ~ 120--1.51 ~ 4.9910 ~ 119.5

Loading...

 

Basic Information

Shape type Two-step Shaft diameter tolerance 0/-0.005 L dimension tolerance +0.02/0
Tip gradient tolerance ±0.01 Surface treatment No Head thickness 4mm(T4)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.